Application, installation and maintenance are easy, with near field communication (NFC)
Compact size creates more space in the application
Smart engineering makes it 4 dBA quieter than standard ECM solutions
IP66 and IP67 ratings lock out dust and water, providing higher reliability
Highly efficient with the axial flux ECM design
Global product with both UL and CE certifications
NSF® certified for food safety
Have More
Reliability: IP66 and IP67 rated design
Efficiency: Peak efficiency of 72%
Display Area: Compact design that is almost 1 inch shorter than standard designs
Enjoyable Shopping Experience: A 4dBA quieter design compared to standard designs
Spend Less
Utilize the universal voltage design
Simplify to the ultra-compact fan design by reducing many SKUs to one
GlacAir Low Profile Fan
A better airflow solution that's quieter, more efficient and leaves more room for what matters.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Targeted Applications
Commercial refrigeration applications, including: display cases, bottle coolers, reach-ins, vending machines, condensing units, ice machines, pumps and other low-power air moving applications.
Specifications
Voltage: 100-240VAC, with 24VDC option
Output: 15W (18W input)
Speed: 500-1750 RPM
Motor efficiency: 72% peak
Customer inputs: single speed
Feature options:
3 Phase axial flux motor
Speed control
UL® certified, IEC 60335 certified (CE)
NSF® certified
Speed control across operation range
“e” Mount
View all Condenser Fan Motors
The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. NSF: NSF International; UL: UL LLC
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.