Forward curved HEB & DEC Star blowers provide up to 2600cfm. Available in a wide range of wheel diameters and widths, these blowers combine the proven Genteq ECM technology with meticulously engineered blower housings and wheels to provide an all in one solution that can cover a wide range of applications and help meet challenging efficiency regulations.
Features
Heavy duty welded aluminum steel is standard on blower assembly
ECM Toolbox based programming
Low profile to fit most applications
Benefits
Improves Heat Transfer and reduces hot spots
Reduces pressure drop across appliance
Saves from 10% to 30% of the watts as compared to standard technology blowers.
Sound quality is equal or superior to standard technology blower stems.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Our Design Toolbox software can help select the right blower for your application. Search by airflow, static pressure, and size.
Multiple options available with proven Genteq EC Motors. Our DEC Star blower provides the widest range of performance in the smallest package with our proprietary axial motor technology. Our HEB blower is offered with the efficient Endura Pro motor or the constant airflow capabilities of our EON motor. Find the solution that best fits your application.
The DEC Star® Blower is a unique blower system that removes the motor from the blower inlet, eliminating restriction and improving system efficiencies.
Genteq's High Efficiency Blower (HEB) reduces input wattage by 15 to 35 percent over standard blowers with traditional ECM motors.
Browse our Catalog
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.