With Pika’s flexibility of multiple control inputs and mounting options, it will be the perfect fit to replace low output PSC or BLDC motors in your application.
The motor will be commonly used in HVAC units in commercial and residential buildings.
Pika will launch as the first genteq field adjustable motor. OEM’s can choose to give installers or contractors the option to modify the factory programmed settings to perfect the air flow throughout the building system to create perfect air flow balance.
SPECIFICATIONS
Rating at 1/4HP, 1600 RPM
Constant torque and constant speed operation
Separate 115/230V & 277V models
Full variability with PWM input or 4 - 24VAC discrete taps
Resin over-molded stator construction
Mount with standard 42Fr Belly or Resilient Cradle Base
Approximately 4" motor/control length with 5.0” diameter over mounting hubs
Single or Dual shaft (Integrated Control)
cURus approved
BENEFITS
BLDC motor for PSC or BLDC typically "42-frame" size replacement
Flexible with multiple mounting schemes
Potted for high moisture / pull through applications
Dual shaft with integrated controls so no need to mount controls separate
ECM Toolbox Programmable - reduce multiple PSC SKU's into 1
Ease of installation with field adjustable constant torque for modification option in final installation
FIELD ADJUSTABILITY
# of discrete settings reduced to 3
Place between system power supply and motor and apply 24V signal to the secondary lead set
Select the appropriate tap
Toggle between Run and Adjust mode
Adjust output up/down on the fly
Remove line voltage and LED will indicate a success re-program
APPLICATIONS
Building systems such as:
Commercial variable air volume (VAV)
Fan filter units (FFU), PTAC, Fan coil units
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.