Genteq® HILO motors are primarily for use in commercial refrigeration evaporators and condensers and draw up to 50 watts less energy than shaded pole motors; these motors can be used in many other applications requiring industry-leading efficiency, reliability and versatility. The HILO™ motor, models now available up to 24W output, provides the most reliable and best energy savings solution available today, and are available with mounting brackets, fan blades, and fan assembly hardware.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Efficient
HILO enhances operating profits by reducing energy costs with peak efficiencies of 78%, making it the right solution for commercial refrigeration applications that demand high efficiency and dependability.
Airflow Up to 800CFM
Ideal Replacement for Shaded Pole and PSC
Exceptional Performance
HILO provides exceptional performance that maximizes equipment performance and enhances operating profits by reducing energy costs. The motor also provides a quieter airflow solution to complement smaller systems with a lower ambient noise.
Has a design life expectancy of 90,000 hours (up to 10 years)
Extreme levels of surge protection (5000V)
Enhanced electronic protections
Superior Sound Performance (Lower Ambient Noise)
Versatile
The HILO motor and fan offers a more compact, versatile design with universal voltage and multiple mounting options for flexible motor placement, making it an ideal retrofit or replacement motor that can reduce and standardize inventory for commercial refrigeration applications.
4-Speed/Reversible
Timed Profile Operation
Multiple Mounting Options
Reduce and Standardize Inventory
Specifications
Voltage: 90-240 VAC,50/60Hz
Output: up to 24W
Speed: 600-2100rpm
Operating Temperature: -30°C to 60°C
cURus, IEC 60335 (CE), CCC and EAC certified
ATEX certified (non-arcing, non-sparking)
Single phase motor
Ball bearing construction
Multiple mounting options available
Pedestal mount
Rear mount
Shroud mount
Fan assemblies available: 6" to 12"
Airflow solutions: up to 800 CFM
Features
ATEX certified to EN60079
Constant speed operation
Timed profile operation — programmable set speeds (i.e. timed operation). Runs various energy savings profiles without the need for an additional controller.
Verified up to IP66/IP67 for moisture and dust protection
Benefits
Compact size
Easy retrofit installation
Superior efficiency
Superior sound performance
Profile mode with timed reverse
SKU reduction
Long-term reliability
Safe to use in applications with flammable refrigerants
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.