Versatile, Robust, Easily Installed, available in both Carbon Steel & Stainless Steel
Featuring
The HubLoc system creates a keyless, backlash-free mechanical interference fit that eliminates the micro-movement that causes fretting and cold welding.
Self-centering design achieves optimum concentricity and eliminates oscillation in shaft mounted applications.
Minimizes customer inventory, as one gearbox can be used for multiple shaft diameters.
Ambidextrous design allows the shaft to be mounted on either side of the gearbox.
HubLoc system can be installed easily in a few minutes requiring only standard hand tools.
Is easily uninstalled using threaded push-off holes.
Double tapered design allows a wide range of tolerances found on standard shafting.
Available in both carbon steel and stainless steel.
Available in a wide range of standard bores, with custom bores available upon request.
Available as an option on select sizes of Worm Speed Reducers, HERA® Gear Drive, Helical Bevel, Helical Worm, and Compact Helical Parallel, in both Cast Iron and Stainless Steel.
Hub Cap® protective covers are made from metal-detectable plastic to support customer HACCP programs. The blue color of the covers indicates that they are metal-detectable.
Tamper resistant Hub Cap protective covers are easily installed by hand and require a hand tool for removal. No additional hardware needed.
The open Hub Cap cover is split so that it can be installed after bushing installation. The two cover halves snap together for easy installation by hand.
NEW – Heavy Duty Stainless Steel Safety Covers available to provide an extra measure of protection where needed. In stock for Model HERA35 and HERA45 Gear Drives. Other sizes available on request.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.