Regal Beloit is now Regal Rexnord. Click here to learn more.

Integrated Drive Solutions for Unit Material Handling

Reduce installation costs with a premium efficient integrated drive

  • Application-tuned variable frequency drive (VFD) mounted with C-face motors.

  • Pre-tuned and tested

  • Decentralized solution with simple communication and connections

  • Modular c-face connection allows easy installation and replacement

  • Easy commissioning with plug and play technology



 

Modular Integrated Drive Solutions

Features and Benefits

MARATHON® ECM MOTOR AND MOUNTED VFD

  • 1-10 HP – modular c-face

  •  IP54

  • EC Series™ of PM motor

  • Up to IE5 efficiency

  • Networking options

  • 56, 180 and 210 frame construction

  • C-face mounting

  • TENV and/or TEFC

  • AC induction motor also available

HUB CITY HERA® GEAR REDUCERS

  • 4 models available

  • Torque up to 8,500 in-lbs

  • Ratios up 60:1

  • Keyless mounting option or standard shaft mounting

  • C-face motor flange - ease of assembly/disassembly

  • Helical/Hypoid for torque dense, efficient drive


 

Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.