BARFLEX® Couplings

Barrel Coupling

 

The BARFLEX® TCBR barrel coupling is an upgraded version of the original barrel coupling. It is 100% interchangeable with the TCB and TCB-HD coupling ranges.

Features and Benefits

  • About 10% higher torque capacity than the TCB-HD coupling, allowing a more favorable size selection and thus an important cost saving.
  • Assembly time reduction
  • Increased axial misalignment tolerance
  • Improved visual wear indicator: easier to read the wear.

 


Talk to one of our expert sales professionals to learn more about how this product can improve your business.

Barrel Coupling
Barrel Coupling
Barrel Coupling

Jaure® BARFLEX TCBR barrel coupling is specially designed for installation in cranes & hoisting applications to connect the cable drum with the gear box output shaft. This coupling is also used in steel mills, winch and conveying applications, as well as in stackers and reclaimers.

The barrel coupling consists of a sleeve which is provided with semicircular toothing around its internal diameter and a hub which is provided with similar kind of toothing over its external diameter. A series of specially hardened barrels are inserted inside the hub and sleeve pockets.

The TCBR coupling is equipped with a modern mechanical wear indicator system. The specially designed pointer/indicator is mounted on the cover which moves relative to the axially mounted square pin on the hub as a function of wear, permits control of internal wear of the toothing without the need to disassemble any part of the coupling.

Optionally, an electronic wear indicator feature is also available on demand. This allows the user to monitor wear remotely.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.