Cooling Tower Elastomeric Couplings

Cooling-Tower

 

KD 33 developed particularly for cooling tower applications. The drive shaft is a corrosion-resistant, lightweight composite tube of either special fiberglass or carbon graphite fibers. It is engineered to provide the optimal combination of strength and bending stiffness required of cooling tower couplings.

The coupling hubs, adapters, disc packs and hardware are all stainless steel for high strength and corrosion resistance. The unitized disc packs are capable of up to ½ degrees continuous misalignment. This provides trouble-free operation using close tolerance bolts and standard drive shaft dynamic balance.

 

Features & Benefits:

  • Sizes 153 - 253.
  • Max. bores to 3.75".
  • Designed for cooling tower drive applications.
  • Composite tubes for low weight and corrosion resistance.
  • Stainless steel metal components.
  • Drop-out unitized disc packs.

Additional Data 

 
 Size
 Max. Bore(inches)
 Coupling Rating HP/100 RPM
 Torque Rating(in-lb) Continuous
 Torque Rating(in-lb) Peak  Nominal Tube Dia. (in)
Composite Tube Material
 Maximum DBSE 1800 RPM(in)  Maximum DBSE 1500 RPM(in) 
 153  2.38  12.5  7880  15760  4  E-Glass  96  105
           4  Carbon  130  141
 203  3.00  22.9  14400  28800  6  E-Glass  118  128
           6  Carbon  160  172
 253  3.75  37.5  23600  47200  6  E-Glass  118  128
           6  Carbon  160  172

Data shown is for reference only, consult Kop-Flex for catalog detail.

 

 

Cooling-Tower
Cooling-Tower
Cooling-Tower
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.