High Performance Gear Couplings

The Series AC coupling design is intended for high performance applications where either high speed or high torque operating conditions prevail. The actual capacity of the coupling is a function of the combination of load, speed and alignment accuracy. The material used is low alloy steel, heat-treated to attain optimum properties of strength, hardness and toughness. Therefore, the properties of the material in the heat-treated state allow for much higher torque loads than for other coupling classifications; which use carbon steel.

 

Features & Benefits:

 

  • Meets API 671.
  • Inventoried for quick delivery.
  • Manufactured to very tight tolerances.
  • Nitrided gearing for extended life.
  • Available in both continuous lubrication or packed lube design.
  • AC series for high speed and high torque.
  • Various style available: Reduced moment style (ACCS/RM & RMD, ACPL), Marine style (ACCM).
  • Optional designs: Lubrication through the spool or spacer (ACCR); lubrication through the ends (ACCL II); lubrication is introduced through one end only (ACCL I).
  • High performance lubricant.

Additional Data

ACCS/RM Gear Coupling Continuous Lubrication Sizes #1 1/4 - #7

ACCS RM Gear Coupling 114ACCS/RM nomenclature denotes: AC-Series AC Coupling, C - Continuous oil lubrication,
S - oil introduced thru spacer, and RM - reduced moment

  • Lightweight
  • Low overhung moment

 

Kop-Flex Coupling Figure 1

SIZE
DIMENSIONS (INCHES)
SIZE
A C CA CF CFR G L NI NO O W LONG HUB
 BORE E B BA A-A
1 1/4 4 3/32 5 3/16 1/32 1/8 3 1/16 4 5/8 1 1/2 1 3/4 2 1/4 2 3/8 1 1/2 1 7/8 8 3/4 2 1/16 1.28 .97 1 1/4
1 1/2 5 5 73/2 1/16 1/8 3 31/32 4 9/16 1 7/8 2 1/4 3 3 1/16 2 2 7/16 9 7/8 2 21/32 1.69 1.25 1 1/2
2 6 1/16 5 1/4 1/16 5/32 4 13/16 4 1/2 2 5/8 3 3 3/4 3 15/16 2 1/2 3 1/32 11 1/16 3 9/32 2.13 1.58 2
2 1/2 7 5 9/32 3/32 3/16 5 11/16 4 7/16 3 11/32 3 3/4 4 1/2 4 3/4 3 3 19/32 12 3/16 3 7/8 2.50 1.88 2 1/2
3 8 3/16 5 9/32 3/32 3/16 6 31/32 4 7/16 4 1/16 4 1/2 5 1/4 5 9/16 3 1/2 4 3/16 13 3/8 4 15/32 2.98 2.19 3








 




 



3 1/2 9 5/16 7 5/16 1/8 3/16 7 31/64 6 3/8 4 3/4 5 1/4 6 6 3/8 4 4 3/4 16 1/2 5 1/16 3.31 2.38 3 1/2
4 10 1/2 7 3/8 1/8 1/4 8 1/2 6 1/4 5 1/2 6 6 3/4 7 3/16 4 1/2 5 5/16 17 5/8 5 11/16 3.78 2.72 4
4 1/2 11 9/16 7 3/8 5/32 1/4 9 17/32 6 1/4 6 3/16 6 3/4 7 1/2 8 5 6 1/32 19 1/16 6 13/32 4.30 3.14 4 1/2
5 13 13/16 10 7/16 5/32 5/16 11 1/4 9 1/8 7 9/16 7 1/2 9 9 5/8 6 7 13/32 24 13/16 7 27/32 5.34 3.88 5
6 16 3/16 10 1/2 3/16 3/8 13 3/16 9 9 9 10 1/2 11 1/8 7 8 11/16 27 3/8 9 3/16 6.47 4.55 6
7 18 1/4 12 1/2 3/16 3/8 15 1/4 11 10 13/32 10 1/2 12 12 7/8 8 9 23/32 31 7/16 10 7/32 7.41 5.13 7

 

ACCS RM Gear Coupling 112

ACCS/RMD Gear Coupling Continuous Lubrication Sizes #1 1/2 - # 7

ACCS/RMD nomenclature notes:
AC - Series AC Coupling, C - continuous oil lubrication,
S - oil introduced thru the spacer,
and RM - reduced moment, D - Damless

  • Lightweight
  • Damless

Kop-Flex Coupling Figure 2

Coupling
Size
A
(in.)
BA
(in.)
"Std"
C
Shaft Sep.
(in.)
CFR
(in.)
E
Fit LEngth
(in.)
G
(in.)
K
(in.)
"Std"
L
Spacer
Length
(in.)
W
Oil Inlet
(in.)
NO
(in.)
NI
(in.)
1.5 5.00 2.59 5 0.12 2.44 3.97 0.06 4.56 3.19 2.25 1.88
2.0 6.06 3.22 5 0.16 3.03 4.81 0.06 4.50 3.94 3.00 2.62
2.5 7.00 3.81 5 0.19 3.59 5.69 0.06 4.44 4.75 3.75 3.34
3.0 8.19 4.25 5 0.19 4.19 6.66 0.16 4.56 5.56 4.50 4.06
3.5 9.31 4.88 7 0.19 4.75 7.48 0.19 6.38 6.38 5.25 4.75












4.0 10.50 5.56 7 0.25 5.31 8.50 0.12 6.25 7.19 6.00 5.50
4.5 11.56 6.28 7 0.25 6.03 9.53 0.12 6.25 8.00 6.75 6.19
5.0 13.81 7.63 10 0.31 7.41 11.25 0.22 9.12 9.62 8.25 7.56
6.0 16.19 9.13 10 0.38 8.69 13.19 0.06 9.00 11.12 9.75 9.00
 7.0 18.25 10.19 12 0.38 9.81 15.25 0.12 11.00 12.88 11.25 10.41

 

ACPL Gear Coupling Continuous Lubrication Sizes #1 1/4 - # 7

ACPL Gear Coupling 114

The ACPL nomenclature denotes:
AC Series AC Coupling, PL - packed lubrication.

  • Packed lube w/KHP Grease
  • Low to moderate speed range
  • No oil nozzles

Kop-Flex Coupling Figure 3

SIZE
DIMENSIONS (INCHES)
SIZE
A

BA

C CA CF CFR G L NI NO O  A-A MAXIMUM BORE
 BORE E B K
1 1/4 4 3/32 1 19/32 5 3/16 1/32 1/8 3 1/16 4 5/8 2 15/32 2 23/32 2 1/4 .69 1 1/2 1 7/8 8 3/4 15/32 .90 1 1/4
1 1/2 5 2 5 7/32 1/16 1/8 3 31/32 4 9/16 3 5/16 3 9/16 3 .85 2 2 7/156 9 7/8 21/32 1.17 1 1/2
2 6 1/16 2 19/32 5 1/4 1/16 5/32 4 13/16 4 1/2 4 1/16 4 25/64 3 3/4 1.25 2 1/2 3 1/32 11 1/16 11/16 1.50 2
2 1/2 7 3 7/32 5 9/32 3/32 3/16 5 11/16 4 7/16 4 57/64 5 19/64 4 1/2 1.65 3 3 19/32 12 3/16 21/32 1.79 2 1/2
3 8 3/16 3 3/4 5 9/32 3/32 3/16 6 21/32 4 7/16 5 45/64 6 5/32 5 1/4 1.98 3 1/2 4 3/16 13 3/8 23/32 3



 














3 1/2 9 5/16 4 3/8 7 5/16 1/8 3/16 7 31/64 6 3/8 6 1/2 7 1/32 6 2.38 4 4 3/4 16 1/2 11/16 2.30 3 1/2
4 10 1/2 4 15/16 7 3/8 1/8 1/4 8 1/2 6 1/4 7 3/8 7 31/32 6 3/4 2.63 4 1/2 5 5/16 17 5/5 3/4 2.62 4
4 1/2 11 9/16 5 1/2 7 3/8 5/32 1/4 9 17/32 6 1/4 8 7/32 8 27/32 7 1/2 3.02 5 6 1/32 19 1/16 29/32 3.01 4 1/2
 5 13 13/16 6 9/32 10 7/16 5/32 5/16 11 1/4 9 1/8 9 7/8 10 5/8 9 3.47 6 7 13/32 24 13/16 1 9/16 3.70 5
6 16 3/16 7 19/32 10 1/2 3/16 3/8 13 3/16 9 11 3/8 12 5/16 10 1/2 4.56 7 8 11/16 27 3/8 1 19/32 4.38 6
7 18 1/4 8 25/32 12 1/2 3/16 3/8 15 1/4 11 13 1/4 14 1/4 12 5.63 8 9 23/32 31 5/8 1 7/16 4.94 7

 

ACCM Gear Coupling 114

The ACCM Gear Coupling Continuous Lubrication Sizes #1 1/4 - #7

The ACCM nomenclature denotes: AC Series AC Coupling, C - continuous oil lubrication, M - Marine Style.

  • Marine Style
  • Replace flex section without removing hubs

Kop-Flex Coupling Figure 4

 

SIZE
A

BC

BF C CFR G NI NO V  W SHORT RIGID HUB LONG RIGID HUB 
 BORE E B GR A-A Y  BORE E B GR A-A Y
1 1/2 5 4.410 1 11/32 5 3/32 3 3/32 1 11/16 2 1/8 5/32 2 7/8 1 1/2 1 7/8 8 3/4 2 1/4 2.41 1.58 2 1/2 2 7/16 9 7/8 3 3/4 2.97 1.58
2 6 1/16 5.350 1 17/32 5 3/32 4 15/16 2 5/16 2 13/16 7/32 3 9/16 2 2 7/16 9 7/8 3 3.06 1.94 3 1/8 3 1/32 11 1/16 4 1/2 3.66 1.93
2 1/2 7 6.270 1 3/4 5 1/8 5 11/16 3 1/4 3 11/16 7/32 4 7/16 2 1/2 3 1/32 11 1/16 3 3/4 3.78 2.26 3 7/8 3 19/32 12 3/16 5 7/16 4.34 2.19
3 8 3/16 7.330 1 29/32 5 1/8 6 21/32 3 13/16 4 5/16 7/32 5 1/8 3 3 19/32 12 3/16 4 1/2 4.41 2.61 4 1/2 4 3/16 13 3/8 6 3/8 5.00 2.53
3 1/2 9 3/16 3.280 2 1/4 7 5/32 7 31/64 4 3/8 4 15/16 1/4 5 13/16 3 1/2 4 3/16 15 3/8 5 1/4 5.16 2.98 4 7/8 4 3/4 10 1/2 7 1/8 5.72 2.29










 







 


4 10 1/2 9.400 2 13/32 7 5/32 8 1/2 4 13/16 5 1/2 9/32 6 9/16 4 4 3/4 16 1/2 6 5.84 3.33 5 5/8 5 51/6 17 5/8 8 1/16 6.40 3.22
4 1/2 11 9/16 10.450 2 7/8 7 3/16 9 17/32 5 3/8? 6 1/8 9/32 7 1/4 4 1/2 5 5/16 17 5/8 6 3/4 6.56 3.71 6 1/2 6 1/32 19 1/16 9 3/16 7.78 3.60
5 13 13/16 12.400 3 9/32 10 3/16 11 1/4 6 13/16 7 5/8 11/32 8 13/16 5 6 1/32 22 1/16 7 1/2 7.50 4.33 7 1/2 7 9/32 24 9/16 10 7/8 8.75 4.32
6 16 3/16 14.250 3 7/8 10 1/4 13 5/16 7 3/4 8 3/4 13/32 10 6 7 9/32 24 9/16 9 8.97 5.21 8 7/8 8 15/32 26 15/16 12 3/4 10.15 5.07
7 18 1/4 16.580 4 1/8 12 1/4 15 1/4 9 1/2 10 1/2 13/32 11 7/8 7 8 15/32 28 15/16 10 1/2 10.28 5.80 10 1/4 9 25/32 31 7/16 14 5/8 11.53 5.67
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.