HIGH-PERFORMANCE DISC COUPLING 2.0

FOR THE OIL & GAS INDUSTRY


Kop Flex Logo

 

OVERVIEW

Kop-Flex® high-performance couplings have been supplied to the global oil and gas industry for over 30 years and have amassed over one billion hours of reliable operation in API 671 applications. Leveraging this experience, the next generation of disc coupling was developed to enable continued improvements in the turbo-machinery equipment. Gas turbines and compressors are being designed for increased efficiency by leveraging smaller form factors and higher speeds, creating rotor-dynamic challenges. To achieve the best weight and power density possible, a more compact coupling was designed and optimized for the torque requirements of the application. Building on our foundation of reliability, safety and exceptional performance, the Kop-Flex® High-Performance Disc Coupling 2.0 was created for your highly engineered equipment. 

 

Product Cross Reference

 

kopflex

ADVANTAGES

  • Optimized disc geometry improves stress distribution and reduces reaction loads.
  • 15-30% weight reduction compared to our previous generation coupling.
  • Lowest overhung moment available.
  • Reduced coupling diameter decreases windage effects.
  • 22 sizes available to align with common inch and metric shafts.
  • Weight reduction decreases imbalance forces on equipment.

The next generation Kop-Flex® disc coupling is an evolutionary design developed using cutting edge analysis tools and techniques, including:

 

  • Advanced finite element analysis.
  • In-house static and dynamic testing.
  • Fatigue life testing.

Development leveraged our in-house R&D facility, which includes state-of-the-art test stands and precision instrumentation specifically designed for the development of next-generation coupling products. Analysis and testing complexity ranged from individual components to complete couplings to determine the product ratings met requirements. These improved analysis techniques enable technical details and in-depth analysis of application-specific designs to be delivered quickly and confidently.

 

 




 

kopflex

PRODUCT LINE OVERVIEW

The High-Performance Disc Coupling 2.0 product line consists of two reduced moment styles: the RMS and RZS. The RMS is a full-featured disc coupling providing a reduced windage design and interlocking flanges for additional protection in the event of a disc pack failure. The RZS coupling provides a more cost effective solution, with non-interlocking flanges. Optional coupling features also include:

 

  • Powerlign® torque meter
  • Lateral and torsional tuning
  • Electrical insulation
  • Shear device
  • Corrosion-resistant material
kopflex

OPTIMIZED COUPLING SELECTION

Shaft diameter drives the selection of reduced moment couplings for most high-speed equipment. The product line was designed with 22 sizes to match the most common inch and metric shafts, providing an optimized coupling selection for each application. The Kop-Flex® High-Performance Disc Coupling 2.0 is designed to be the lightest coupling available on the market, enabling the highest performance in critical applications.

 

disc coupling 

 

SELECTION EXAMPLE

Compressor train for top oil and gas producer’s offshore project: 

 

kopflex

 

The Kop-Flex® High-Performance Disc Coupling 2.0 selection enabled the customer to use a more cost-effective alloy steel spacer while still achieving a 15% weight reduction and meeting all application requirements.

 

LIGHTEST WEIGHT COUPLING

Average weight reduction of over 30% compared to the previous generation.

kopflex

 

RMS Disc Coupling (inch)

kopflex

RZS Disc Coupling (inch)

kopflex

RMS Disc Coupling (metric)

kopflex

RZS Disc Coupling (metric)

kopflex
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please select business type.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Please enter End Customer.
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
Please enter Order Frequency in {0}.
Please enter Output HP.
Quantity is request for Product {0}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB