The KOP-GRID® coupling, when under extreme loads, transmits the full load directly to driven equipment with the entire grid in full contact with the hub tapered teeth. The coupling is flexible within its rated capacity.
The grid design functions as a resilient coupling by damping torsional vibration and cushioning shock loads. This results in reduced vibration at the output end of the coupling. Peak loading is reduced, for smooth torque transmission, to help protect connected equipment from potentially damaging vibratory loads.
A second function of the grid design is that it can act much like a protective overload shear device. During an extreme overload, the grid can shear, reducing the possibility of damage to expensive machinery and equipment. The outer edges of the grid contact the hub tapered teeth for light loads. This leaves a long span to bear the load variations while still compensating for misalignment.
The grid is free to flex and dampen shock loads, even as the load increases. The span between the support ends shortens with increasing load. However, the grid is still free to flex, cushion shock and compensate for misalignment.
Movement of the grid in the hub grooves accommodates parallel misalignment while dampening shock and vibration. The grid/groove design permits a rocking and sliding action. This occurs without loss of power through the resilient grid. End float is permitted for both driving and driven shafts because the grid slides freely in the lubricated grooves.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Additional Data
Specifications-KOP-GRID® T10 Coupling with Horizontal Split Covers
Coupling Size
HP per 100 RPM
Torque Rating(lb,-in.)
Maximum Speed RPM
Maximum Bore(Square Key)
Cplg. Wt. With No Bore - lb.
1020
0.68
422
4500
1.125
4.2
1030
1.98
1200
4500
1.375
5.7
1040
3.22
2000
4500
1.625
7.5
1050
5.63
3500
4500
1.875
12
1060
8.85
5500
4350
2.125
16
1070
13
8000
4125
2.500
22
1080
27
16500
3600
3.000
40
1090
48
30000
3600
3.500
55
1100
81
50500
2440
4.000
93
1110
121
75000
2250
4.500
119
1120
177
110000
2025
5.000
179
1130
257
160000
1800
6.000
267
1140
370
230000
1650
7.250
393
Specifications-KOP-GRID® T20 Coupling with Vertical Split Covers
Coupling Size
HP per 100 RPM
Torque Rating(lb,-in.)
Maximum Speed RPM
Maximum Bore(Square Key)
Cplg. Wt. With No Bore - lb.
1020
0.68
422
6000
1.125
4.3
1030
1.98
1200
6000
1.375
5.7
1040
3.22
2000
6000
1.625
7.4
1050
5.63
3500
6000
1.875
12
1060
8.85
5500
6000
2.125
16
1070
13
8000
5500
2.500
23
1080
27
16500
4750
3.000
39
1090
48
30000
4000
3.500
56
1100
81
50500
3250
4.000
93
1110
121
75000
3000
4.500
120
1120
177
110000
2700
5.000
180
1130
257
160000
2400
6.000
270
1140
370
230000
2200
7.250
397
Specifications-KOP-GRID® T35 Half Spacer coupling
Size
Coupling Rating HP/ 100 RPM
Torque Rating(lb,-in.)
Maximum Speed RPM
Maximum Bore(Square Key)
Cplg. Wt. With No Bore - lb.
Shaft Hub
Shaft Hub (bushed)
Grid Hub
1020
0.68
422
3600
1.375
-
1.125
6.4
1030
1.93
1200
3600
1.625
-
1.375
8.4
1040
3.22
2000
3600
2.125
1.00
1.625
13
1050
5.63
3500
3600
2.375
1.50
1.875
20
1060
8.85
5500
3600
2.875
1.75
2.125
30
1070
13
8000
3600
3.125
1.75
2.500
39
1080
27
16500
3600
3.500
2.688
3.000
63
1090
48
30000
3600
4.000
2.688
3.500
95
1100
81
50500
2440
4.750
3.75
4.000
156
Specifications-KOP-GRID® T31 Full Spacer Coupling
Size
Coupling Rating HP/ 100 RPM
Torque Rating(lb,-in.)
Maximum Speed RPM
Maximum Bore(Square Key)
Cplg. Wt. With No Bore - lb.
Shaft Hub
Shaft Hub (bushed)
1020
0.68
422
3600
1.375
-
8.5
1030
1.93
1200
3600
1.625
-
12
1040
3.22
2000
3600
2.125
1.00
19
1050
5.63
3500
3600
2.375
1.50
28
1060
8.85
5500
3600
2.875
1.750
43
1070
13
8000
3600
3.125
1.750
54
1080
27
16500
3600
3.500
2.688
87
1090
48
30000
3600
4.000
2.688
133
1100
81
50500
2440
4.750
3.75
218
Falk is believed to be the trademark and/or trade name of Rexnord industries, LLC and is not owned or controlled by Regal Rexnord Corporation.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.