AC Gearmotors Parallel Shaft

AC Gearmotor Parallel Shaft

 

Our parallel shaft ac gearmotors are designed with industrial strength gearing and motor packages for longevity and durability in a range of applications. These LEESON® gearmotors are designed in a range of torque outputs to handle a variety of required loads.

 

LEESON® Parallel Shaft AC Gearmotors are available in the following designs: 

Parallel Shaft SUB-FHP, P240 Series SUB-FHP, PE350 Series Parallel Shaft, and P1100 Series Parallel Shaft

 

 

Parallel Shaft - SUB-FHP

Our parallel shaft SUB-FHP motors deliver an output torque ranging 12-100 In-Lbs to meet the demands of your applications.

Constructed with precision machined, in-line steel gears, LEESON® gearmotors are built to handle rigorous applications with consistent operation.

 

Product Specifications:

  • Permanent split capacitor design rated for 115 VAC 60 HZ input
  • First stage steel helical gear followed by spur-type gears
  • Lubrication is permanent semi-fluid grease, reducing possibility of leakage
  • Output shafts have needle bearings for high load capacities
  • Shafts are hardened steel
  • Optional conduit box and PZ gearmotor mounting bracket available

*Bodine/Bison/Dayton direct interchange

 

 

Parallel Shaft

 

 

P240 Series - SUB-FHP

P240 Series parallel shaft gearmotors operate with an output torque ranging 43-391 In-Lbs to meet a range of load requirements.

In addition to in-line steel gears, these gearmotors feature needle bearings in their output shafts to handle high load capacities.

 

Product Specifications:

  • Permanent split capacitor design rated for 115/230 VAC 60/50 HZ input
  • First stage steel helical gear followed by spur-type gears
  • Lubrication is permanent semi-fluid grease, reducing possibility of leakage
  • Shafts are hardened steel
  • Optional conduit box available

*Bodine/Bison/Dayton direct interchange

 

 

P240 Series

 

PE350 Series - Parallel Shaft - AC Gearmotors

The PE350 Series parallel shaft gearmotors operate with an output torque ranging 25-341 In-Lbs to handle a variety of load requirements.

All gearing is designed and rated to AGMA class 9 standards, and to withstand momentary shock overload of 200%.

 

Product Specifications:

  • All rated for 60/50 Hz operation except hi-torque single-phase which are 60 Hz only
  • Rugged die cast aluminum gear housing for maximum gear and bearing support
  • Oversized output bearings for greater overhung load capacity and long life
  • High carbon alloy output shaft provides maximum strength and rigidity
  • Gears and bearings are splash lubricated with permanent, heavy duty gear oil
  • Optional conduit box available

*Bodine/Bison/Dayton direct interchange

 

 

PE350 Series

 

P1100 Series - AC Gearmotors - Parallel Shaft

Our parallel shaft SUB-FHP motors deliver an output torque ranging 70-1105 In-Lbs to meet the demands of your applications.

Rugged die cast aluminum gear housing offers maximum gear and bearing support.

 

Product Specifications:

  • Capacitor start designs rated for 115/230 VAC 60 HZ input
  • All gearing designed and rated to AGMA class 9 standards, and to withstand momentary shock overload of 200%
  • Oversized output bearings for greater overhung load capacity and long life
  • High carbon alloy output shaft provides maximum strength and rigidity
  • Gears and bearings are splash lubricated with permanent, heavy duty gear oil
  • Conduit box included as standard

*Bodine/Bison/Dayton direct interchange

 

 

P110 Series
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.