AC Gearmotors Right Angle Shaft

Right Angle Shaft

 

Our right-angle shaft ac gearmotors are designed with industrial strength gearing and motor packages for longevity and durability in a range of applications. All LEESON® right-angle gearmotor designs feature reversible output shafts, for easy field conversion from left hand to right hand output.

 

LEESON® right-angle shaft ac gearmotors are also available in our Washguard® line and inverter rated designs.

 

 

Right-Angle AC Gearmotors

Our right-angle ac gearmotors deliver an output torque ranging 14-113 In-Lbs to meet the demands of your applications. With precision machined aluminum gear housing, these motors are built to work as hard as your operations.

 

Product Specifications:

  • Permanent split capacitor design rated for 115/230VAC 60/50 HZ input
  • Lubrication is permanent with an oil bath
  • Gearbox has all ball bearings
  • Double output shaft available as a factory option
  • Optional conduit box available
  • Optional gearbox base available (10 Series only)

 

 

 

 

Right-Angle AC Washguard® Gearmotors

Each right-angle ac gearmotor in our Washguard® line has a white epoxy painted exterior with shaft coated Teflon®/Ceramic plating to ensure resistance against external contaminants and solutions.

We seal and protect these motors using O-rings and gaskets to ensure our motors stay up and running.

 

Product Specifications:

  • Hardened worm-type gearing used
  • Ball bearings used in gear housing
  • Sealed output shafts
  • Output shafts have needle bearings for high load capacities

 

 

 

Right-Angle Inverter Rated AC Gearmotors

Our inverter rated ac gear motors are designed with the exclusive IRIS® insulation system to protect against voltage spikes induced by variable frequency drives.

 

Product Specifications:

  • Double shielded motor ball bearings
  • Needle bearings in the parallel shaft gearboxes
  • Ball bearings in the right angle (worm) gearboxes
  • Steel conduit box provided as standard
  • Finished in high gloss hardened black enamel paint
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.