Regal Beloit is now Regal Rexnord. Click here to learn more.

LEESON<sup>&reg;</sup> DC Gearmotors Offer the Right Torque for Stretch Wrap Application

LEESON DC Gearmotors Solution

The customer switched to a LEESON DC right-angle gearmotor because it allowed them the capability of a wide speed range as well as the necessary torque needed to operate the shrink wrap machine.

Application

Stretch Wrapping Equipment.

Solution Type

LEESON DC gearmotors provide constant torque needed for customer solution.

Description of Problem

The customer needed a motor that offered the variable speed and high torque that the LEESON DC gearmotor offered, and while there are many offshore manufacturers of DC gearmotors available at a lower cost, the LEESON DC gearmotors offer the quality needed. Offshore manufacturers may also require high volume orders in order to offer a low price.

Product Description

LEESON DC Subfractional right-angle gearmotor.

Key Customer Needs and Benefits

The customer needed a reliable quality gearmotor with instant starting torque that also offered them a wide speed range. A PMAC or AC gearmotor could not offer the specifications needed for this particular application. The LEESON DC gearmotor solution provided the specs, reliability and performance the customer needed.





LEESON® DC MOTORS FEATURES & BENEFITS:

  • Wide speed range
  • Made in the U.S.A.
  • Constant torque throughout the range when powered with a full-wave unfiltered SCR-type adjustable speed control.
  • Lubrication is permanent semi-fluid grease that reduces the possibility of leakage within the application
  • Cost-competitive offering for adjustable speed applications
  • Strong performance in a compact size
  • LEESON DC gearmotors offer great versatility for constant or variable torque and speed requirements
  • Can be designed for battery power supplies when the application requires portability
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.