Designed with powerful rare earth magnets in rotor
Performance matched to PM drive
Compact, modular and lighter designs compared to AC induction motors
Wide speed range (up to 2000:1 constant torque)
Low operating temperature reduces maintenance
IP43 ingression protection (rolled steel frame)
IP54 ingress protection (cast iron frame)
3-year warranty
Benefits:
Ultra efficient reduces energy consumption, offering utility savings
Desired output power in smaller frame sizes
Powerful magnets allow motor to operate at higher speed and give better performance
Maximum flexibility and easier drive selection with PM drives. Possible use of next lower drive size
Compact/lighter designs allows for reduction or elimination of mechanical PT equipment
Contributes to lower overall machine weight
Simplifies installation
Easy to retrofit
Optimal performance for constant torque loads
Minimized rotor loss to reduce operating temperatures which increases service life
Platinum e™ permanent magnet technology provides energy savings across a broad range of fractional and integral horsepower motors. By reducing rotor losses, the patent-pending radial magnet design improves motor efficiency as well as specific output power. The compact design of Platinum e motors enables easier integration into existing machine designs and processes to optimize system efficiency.
A Platinum e motor paired with a LEESON® VSD or VSD–Plus Series Variable Frequency Drive will help optimize your mechanical systems to achieve maximum output and reduce electrical energy consumption, all to minimize cost of operation.
Choose the right VSD Solution Matched to your speed and torque control needs.
Hot Swappable options: Keypad, USB module, WLAN module, Remote Keypad
Motor Control
V/Hz(VFC linear, square & eco)
Sensorless vector(SLVC)
Sensorless PMAC
In addition to Platinum e VSD:
Closed loop vector control (with 100 kHz HTL)
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
Your order contains Made to Order (MTO) items. Please note, returns are reviewed and not guaranteed for this item.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.