Washdown Motors

 

 

LEESON® Washguard® motors deliver something most washdown duty motors can’t — the confidence to know your applications will be up and running no matter what you throw at them. Whether you need a motor that handles an occasional splash or a solution that handles continuous washdown 24/7, Regal’s broad range of LEESON washdown motors can take it.

Choose a solution that’s USDA approved, FDA approved, BISSC certified, or a motor with an IP69 rated enclosure protection — to name just a few. If you’re looking for answers to tough application issues, look to LEESON motors.

Extreme Duck® Ultra Motors

The Extreme Duck® Ultra washdown duty motor is Regal’s revolutionary designed stainless-steel motor featuring our full body epoxy encapsulation system. Our patented solutions ensure greater reliability and uptime by providing maximum protection in the most demanding and harshest washdown environments.

 

LEESON Extreme Clean Cutaway


Premium Duck Motors

The Premium Duck motors are proven performers in clean room and severe chemical-processing applications involving frequent motor washdown with nitric acid and caustic lye. With IP56 enclosure protection, this washdown duty motor is perfect for use in applications such as pharmaceutical, food processing, dairy, chemical processing, beverage, and bottling.

 

Premium Duck™ Motors


SST Duck Motors

The SST Duck Wash Down Duty® motors are designed for ultra-clean operations where a paint-free motor is needed. All stainless-steel external components withstand severe washdown duty environments found in food and beverage processing as well as pharmaceutical or chemical processing.

 

SST Duck™ Motors


Washguard II Motors

The Washguard® II motors are well suited for the demanding environments of food processing areas requiring frequent sanitation using high pressure cleaning with concentrated caustic solutions, areas of high humidity, and in chemical environments. Typical applications for this washdown motor include bakeries and food processing facilities, as well as conveying.

 

Washguard II Motors


White Duck Motors

The White Duck motors are designed for an occasional washdown. Coated in a high-gloss, high-durability, USDA-approved white epoxy finish, White Duck™ washdown motors are a perfect fit in conveying, bottling, food packaging, pumping and fan applications.

 

White Duck™ Motors


 

Beef Processing


Prevent Bacterial Buildup in Food Processing

With full stainless steel construction, these washdown motors handle high pressure spray and caustic chemical washdown environments. To keep food processing byproducts and fluids from being harbored on the motor, seams have been minimized, shafts fully sealed, and a new mounting design helps prevent the opportunity for bacterial build-up.


Learn More

 

 

LEESON WASHGUARD MOTORS FEATURES AT A GLANCE

FEATURE WHITE DUCK  WASHGUARD II SST DUCK STAINLESS DUCK EXTREME DUCK ULTRA
SEALING ADVANTAGES          
Complete motor encapsulation        
Interior corrosion protection
Motor breather plugs/drain plugs    Not needed for total encapsulation
Shaft seals on both ends of TEFC motors
Two-piece shaft seal          
Viton®* seals between end-bells and frame        
O-ring sealed openings      
Potted lead entrance        
INSTALLATION AND MAINTENANCE          
Color-coded leads        
Non-wicking lead wires        
Sealed bearings
Internally locked shaft-end bearing
Screw-on conduit box cover        
360° rotatable conduit box      
 
Q-Car™ rotor cartridge change-out      
CERTIFICATIONS          
Nameplate permanently etched in frame    
60Hz and 50Hz data on nameplate  
CE mark on nameplate

Standard motors built with Inverter-rated

Insulation System and marked on nameplate (1 HP and higher)

IP Ratings  IP55  IP55  IP55  IP56  IP69
UL, CSA listed    
BISCC approved      
SPECIAL CONSIDERATIONS          
Pump motor designs      
Brakemotor designs      
DC motors available      
Metric designs available      
Local Inventory Support  

CHEMICAL RESISTANCE COMPARISON

Preventing rust and corrosion in washdown environments is a top priority in the food and beverage industries. Even a small trace of rust or corrosion is enough to shut down a line causing unwanted downtime and possibly resulting in regulatory fines. In order to prevent rust and corrosion, take time to review the washdown chemicals used in your facility and evaluate the motors exposure to washdown procedures. Choose a finish that supports the level of protection required for that application.

 

CHEMICAL NAME % CONCENTRATION  EXPOSURE WHITE EPOXY STAINLESS STEEL
Fresh Water 100 Continuous Excellent Excellent
Salt Water 5 Continuous Excellent Excellent
Salt Brine Dilute Continuous
Fair Good
Ammonium Hydroxide Dilute Continuous
Good Excellent
Calcium Hydroxide (Lime) 100 Intermittent Good Excellent
Citric Acid 10 Continuous Good Excellent
Ethylene Glycol 100 Continuous Excellent
Excellent
Hydrochloric Acid 37 Intermittent
Good Poor
Lactic Acid  Dilute Intermittent
Excellent
Excellent
Lactic Acid 100 Intermittent
Fair Fair
Mineral Spirits 100 Continuous Excellent
Excellent
Potassium Hydroxide 50 Intermittent
Fair Fair
Sodium Hydroxide 5 Continuous
Fair Excellent
Sodium Hydroxide 20 Continuous
Fair Excellent
Sodium Hydroxide 50 Continuous Excellent Excellent
Sodium Hypochlorite (Bleach) 15 Intermittent
Excellent Excellent
Sulfuric Acid 10 Intermittent
Fair Fair
Toluene 100 Continuous
Fair Fair
Animal Fats  NA Continuous
Excellent
Excellent
Mineral Oils  NA
Continuous Excellent Excellent
Vegetable Oils  NA Continuous Excellent Excellent

Cutting Oils

 NA Continuous Excellent Excellent
Detergents  NA Continuous Excellent Excellent
Gasoline  NA Continuous Fair Fair
Hydraulic Fluid  NA Continuous
Excellent Excellent
Lubricating Oils  NA Continuous Excellent Excellent
General Weathering  NA Continuous Fair Excellent
Mold/Mildew  NA Continuous
Excellent
Excellent
Light Abrasion  NA Continuous
Excellent Excellent
Heavy Abrasion  NA Continuous
Fair Excellent
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
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
BROW,DUR,FJ,GRVG,HUBC,JAURE,KOPF,MS,MCGI,MW,MORS,ROLW,SLMS,SP,ADDX,AG,BERG,BH,CAR,CES,CNTA,DURA,EFLX,FALK,HIGH,KRO,LINK,MAR,MB,MCC,OMEG,PSI,REX,RPT,SHA,SIM,STE,TAP,THOM,TLK,TRUE,TUF,VIVA,WRAP,LNKB,RXND,MARB