Wattsaver® e Plus Motor

WATTsaver e Plus

Features:


  • IP55 enclosure
  • Full cast iron construction
  • Shaft seals on both ends
  • Epoxy painted
  • Internal corrosion protection
  • Division 2 CSA certification for hazardous locations, Class 1 Groups A, B, C, D, temperature Code T2B if no shaft grounding rings are installed
  • Inverter-rated IRIS® insulation system
  • Provisions for shaft grounding rings
  • 3-year warranty

  • UL  CSA  CE  NEMA Premium  IRIS

Benefits:


  • Full cast iron construction for severe environments
  • Corrosion protection with epoxy paint – longer life
  • The exclusive IRIS® Inverter-rated insulation system reduces voltage spikes when used with an inverter
  • Premium efficiencies help lower utility costs
WATTsaver e Plus
WATTsaver e Plus

Wattsaver® e Plus motors were designed for the toughest severe duty applications where premium efficiency, variable speed, and reliability are required in its various applications.


Three phase, rigid base, C Face footed, TEFC, cast iron AC designs are available for severe duty applications found in chemical plants, foundries, pulp and paper mills, waste management facilities, or above ground mines.


3-year warranty


 
View all Severe Duty Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.