eco Ag® motors are for use in farm ag equipment when you need more efficiency. With the same high torque performance as standard Ag single phase motors, eco Ag motors offer up to a 22% increase in efficiency over standard ag motors.
Features:
Up to 22% higher efficiency than standard ag motors
Sealed bearings
Shaft flinger - output shaft
High starting torque
Weep holes provide condensation drains
Gasketed capacitor housing and conduit boxes
Manual overload protected (Single Phase models)
Normally closed thermostats (Three phase models)
1.15 Service Factor
Premium efficient designs
Benefits:
Higher efficiency to help lower utility costs
Sealed ball bearings to provide extra protection and long life.
High starting torque for improved performance.
Low temperature manual overload protector protects against extreme overload.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
eco Ag® motors were designed for use in farm equipment when you need more efficiency.
Single and three phase, rigid base, TEFC, and rolled steel AC designs are available for applications such as feeder, conveyors, grain elevators, silo unloaders and other demanding farm equipment.
View all Agricultural Motors
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
Your order contains Made to Order (MTO) items. Please note, returns are reviewed and not guaranteed for this item.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.