Inherent to the MAGNAMAX design is exceptional transient performance, enabling it to support a variety of non-linear loads, such as UPS systems or variable speed drives. It delivers unprecedented voltage regulation, and its low-reactance design minimizes distortion.
MagnaMax features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit. Cast aluminum fills the damper bar holes, eliminating the need for welding or pins and ensuring greater rotor durability.
Combined with UL-recognized class H insulation system and long-life bearings, this rugged construction ensures the reliability needed for emergency standby power and the longevity for prime power applications.
The MAGNAMAX is the ideal generator for voltage-critical applications such as:
Telecommunication Networks
Hospitals
Computer Centers
Commercial Buildings
Airports
Features:
Prime power and standby applications
Random wound with multiple dip & bake insulation systems
Optional form wound designs w/ VPI insulation systems (O&G -drill rig duty, etc.)
4 and 7 bus bar designs standard
PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
Large, end mounted conduit box standard
Designed for easy paralleling with utilities or other generators
All units feature 2/3 pitch and low harmonics
Agency Certifications
CE Marking (1000V max)
CSA Certified (6600V max) per Standard C22.2 No. 100
(+) UL Certification (600V max) per Standards UL 1004-1 and UL 1004-4: UL Listing - units complete with conduit box and voltage regulator; UL Recognition – units without conduit box and/or voltage regulator(+) – expedites customers’ certification projects to Standard UL 2200 for stationary engine/generator assemblies
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.