Ruggedly constructed and equipped with a solid state technology SE350 voltage regulator, MAGNAPLUS generators are the ideal general purpose generators for standby, as well as prime power applications.
Agricultural
Marine
Construction
Commercial Buildings
Rental Markets
Telecommunications
MAGNAPLUS designs offer an optional, permanent magnet generator (PMG), which can be coupled with our PM500 or DVR2400 voltage regulators to meet demanding installations, including loads that produce harmonic distortion or requiring fault current support.
Product Features
CHOICE-More than 20 stock models, including 12 lead reconnectable, providing voltage and phase flexibility
EASY MOUNT SAE ADAPTERS are provided with every generator to simplify coupling to the prime mover. Generator foot mounting dimensions are not affected by adapter choice. Special adapters can be ordered for any automotive engine as well.
SE350 regulator provides 1% voltage, under speed protection and stability adjustment
Optimized windings with brushless exciter. The 2/3-pitch design is utilized to minimize harmonic distortion
UL Certified Class H insulation system per Standard UL 1446
General purpose applications
12-lead 3 phase & 4-lead dedicated single phase
Random wound, dip & bake insulation systems
Top-mounted conduit box, w/ linkboard standard
Shunt-powered SE350E AVR Standard
Bolt on PMG Excitation w/ PM500 or DVR2400 available
Single or double-bearing designs available
Agency Certifications
CE Marking
CSA Certified per Standard C22.2 No. 100
(+) UL Certification per Standards UL 1004-1 and UL 1004-4: UL Listing - units complete with conduit box and voltage regulator; UL Recognition – units without conduit box and/or voltage regulator
(+) – expedites customers’ certification projects to Standard UL 2200 for stationary engine/generator assemblies
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.