Magnapower Generator®

MagnaPower

MagnaPower Generators®

1425 – 4500 kW (60 Hz) / 1500 – 4500 kVA (50 Hz)
480V – 13,800V (60Hz) / 380V – 11,000V (50Hz)
MagnaPower Specifications

Marathon Generator’s MAGNAPOWER generator line delivers powerful performance and reliable power generation. Its patented Digital Voltage Regulator (DVR) and grid code compliance make it the optimal choice for the most demanding prime power applications, including:

  • Reciprocating and Turbine prime movers
  • Distributed Power Generation
  • Utility Applications
  • Heavy Industry Power
  • Oil and Gas Industry
  • Cogeneration

Rugged design for extended life

MagnaPower is manufactured for maximum durability.

Its steel plate construction, internal frame supports and a rigidly controlled welding process assure low vibration and extended life.

To ensure high mechanical and electrical integrity, the entire stator assembly is vacuum pressure impregnated with anhydride epoxy resin and coated with a tropical insulation for added environmental protection.

MagnaPower’s exciter comes standard with surge protectors, as well as rotating rectifiers rated for 1000 volts.

Standard features

  • Single-piece lamination and amortisseur windings, rather than segmented laminations
  • The copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Special form-wound coils provide excellent voltage surge and corona protection (random wound coils are available for low voltage)
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements, and designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Class H insulation system
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100
  • Custom designs available
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.