COMPACT, LIGHTWEIGHT, VERSATILE, BRUSHLESS
60 Hz, 4.5 - 22.5 kW 240/120V, OR 120V SINGLE PHASE Pancake Specifications
Known for its field-proven reliability and compact size, the Marathon AVR Pancake Generator delivers powerful performance in a rugged, lightweight, compact, cast-aluminum alloy frame.
The Marathon Generator Pancake is designed with the shortest length possible in a brushless, synchronous AC generator to accommodate limited-space applications.
The AVR Pancake is ideal for:
Fishing vessels
Pleasure craft
Emergency vehicles
Motor coaches
Recreational vehicles and trailers
Capacitor-Regulated Light Tower Pancake
CAPACITOR REGULATED, DEDICATED LIGHT TOWER GENERATORS
6 & 8 kW 240/120V, OR 120V SINGLE PHASE
Our light weight, compact design make our Pancake generators a powerful,
economical power source for mobile lighting on construction jobsites.
Marathon’s Capacitor Regulated generators are dedicated, single-purpose units, designed to have characteristics compatible with metal halide lamps, including supporting a lamp-striking voltage of approximately 550 volts.
4 lead reconnectable for either 240/120 volt three lead, or 120 volt two lead 60 Hertz applications
Three-post terminal block in the top mounted connection box for easy connection of external load leads
Single bearing stock models afford easy mounting to engines with either SAE #5 or #4 flywheel housing, and standard SAE 6.7", 7.5" and 8" flexible disc couplings.
Class F insulation system, recognized under UL1446
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.