Blue Chip Series® XRI® - Crusher Duty Motor

Blue Chip XRI Crusher

Features:

  • Power Rating: 50 to 500HP
  • Voltage: 230/460VAC & 460VAC 50/60HZ
  • IE3 NEMA Premium® efficiency levels
  • NEMA Design C
  • Severe Duty enclosure

Benefits:

  • Broad product offering that is designed for “Mission Critical” applications in the aggregate & quarry industry
  • Wide voltage/frequency range meets global requirements
  • IE3 efficiencies increase energy savings and reduce operating costs
  • NEMA Design C, delivers extra starting and breakdown torque
  • 100% cast iron construction, external epoxy coatings, surface seals
Blue Chip XRI Crusher Duty Secondary 2
Blue Chip XRI Crusher Duty Secondary 3

The Marathon® brand has a developed reputation for conservative motor designs and highly engineered products used in a vast array of commercial and industrial applications around the world.

The Blue Chip Series® XRI® - Crusher Duty motors are designed specifically for aggregate applications where high starting and breakdown torques are required.

An advance bearing system incorporated into the motor offers continuous and reliable performance with ease of maintenance.

Axial Surface Seals (50-200HP) and Inpro® Smart Ring Plus (250-500HP) prevent entry of contaminants into the bearings.

Our Class F inverter duty rated insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives.

The motor is constructed with 100% cast iron construction with integrally cast feet for rigidity and reduced vibration.

1.15 Service Factor on all Blue Chip Series® XRI® - Crusher Duty motors for additional overload capacity.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.