Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Blue Chip Series® XRI® - Hazardous Duty® Motor
The new redesigned Marathon’s XRI® - IEEE841 line provides not only energy savings but variable speed operation, robust cast iron construction, and years of trouble-free service in mission critical applications such as debarking, cutting lines and conveyors. The XRI®-841 Marathon motors are precision balanced, reducing the amount of vibration that can result in downtime
Benefits:
Broad product offering that is designed for “Mission Critical” applications in marine, oil and gas, pumping and mining industries
The MAX GUARD® Class F insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives
Wide voltage/frequency range meets global requirements
Meets IE3 efficiencies increase energy savings and reduce operating costs
“Performance Matched” to all leading brands of drives to provide years of trouble-free operation
100% cast iron construction; internal and external epoxy coatings
The Marathon® Brand has a reputation for conservative motor designs and highly engineered products used in a vast array of commercial and industrial applications around the world.
The Blue Chip Series® XRI® family has led the motor industry for over 30 years in high performance “Mission Critical” applications where premium efficiency, variable speed, and reliability are required in marine, oil and gas, and pumping applications.
MAX GUARD® Insulation System allows operation at any practical cable distance, at any carrier frequency, on any approved drive. MAX GUARD® Insulation System combines the best materials, design and quality standards to deliver long, dependable motor life under the dielectric stress imposed by today’s variable frequency drives, a “Low stress” winding configuration protected from dielectric stress from fast switching IGBTs, full Class H insulating materials, exceeding the requirements of NEMA MG1 Part 31 for inverter-driven motors, delivering a long, dependable motor life.
The patented MAX GUARD® insulation system delivers long, dependable motor life under the adverse thermal and dielectric stresses imposed by the high switching frequencies of PWM drives.
Division 2/Zone 2 Class I (gases), Groups A, B, C, D for non-explosion proof motors.
1.15 Service Factor on all Blue Chip Series® XRI® motors for additional overload capacity.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.