Globetrotter® Totally Enclosed Motors

 

Features:

  • 1.5 – 200 HP
  • 3600, 1800, 1200 RPM
  • 230/460 VAC, 460 VAC on 125 HP and up, 575 VAC, 50/60Hz
  • Heavy duty cast iron frame
  • IP55 protection on cast iron frames
  • Division 2, Zone 2 Class I (gases) Groups A, B, C, D
  • Meets temperature code T2B
  • IE3 NEMA Premium® efficiencies
  • Inverter duty 10:1
  • UL recognized, CSA certified, CE mark

 

Benefits:

  • IP55 protection for tough environments against dirt, water and elements
  • IE3 efficiencies increase energy savings and reduce operating costs
  • Dual frame mounting holes on base provide ease and versatility in mounting
  • Capable of changing from F1 to F2 conduit box location
  • Nameplated for Division 2 hazardous environments where needed*
  • Easy to modify with BCP Bearing Current Protection
  • Cast iron fan cover and conduit box are available when severe service is required
*BCP may not be installed on motors used in Division 2 location.
 

 


Globetrotter Motor
Globetrotter Motor

The Globetrotter® motors are built tough to go the distance in many commercial and industrial applications around the world. The motors come in a variety of configurations and enclosures where variable speed, premium efficiency and reliability are required. The Globetrotter® motors were designed for applications such as cooling tower, HVAC, conveyors, packaging equipment, pumping, extruders, gear reducers, and machine tools. See the Product catalog for any of these categories.


  • General Purpose Drip proof rigid base motors

  • General Purpose Drip proof C-face footed (rigid base) motors

  • General Purpose Drip proof C-face footless motors

  • Drip proof Close Coupled pump JM, JMV, JP, and JPV motors

  • General Purpose Totally enclosed C-face footed (rigid base) motors

  • General Purpose Totally enclosed C-face footless motors

  • Totally enclosed Close Coupled pump JM, JMV, JP, and JPV motors

 

Regal® has launched a new branding strategy for the Globetrotter® series of motors. The motors will now be shared by both Marathon® and LEESON® brands and the nameplate will show both logos. By combining these two great brands, customers now benefit from the enhanced quality and features; as well as having the ability to stock interchangeable parts and modifications.


Globetrotter
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.