SyMAX®-i Motor

The SyMAX-i permanent magnet ac motor (pmac) joins the Marathon® SyMAX® line showcasing intelliDrive technology, an integrated control to help with constant torque. In a single housing, this allows higher power density in a smaller size/lighter weight frame package.

The Marathon® brand has a developed reputation for conservative motor designs and highly engineered products used in a vast array of commercial and industrial applications around the world. Today, we build on our legacy of innovative and efficient motor designs by the joining of magnetics and motors into a single leading technology. This allows for unparalleled power densities, unprecedented performance, and unmatched efficiencies.

 

 

SyMax-i

 

 

 

 

 

Benefits:

The SyMAX®-i motor is designed to operate continuously in a 60°C ambient and provides for quiet operation. The built-in passive power factor correction (85-89%@FL) circuitry reduces voltage drop thus saving money.

  • High torque output to deliver in the most demanding applications
  • Wide voltage/frequency ranges meet global requirements
  • Integrated motor/drive with built-in intelligence and protection algorithms, allowing plug and play feature set
  • Greater energy savings and reduced operating costs than conventional motor drive combinations
  • Communication options allow for EMS interface

Features:

  • Power Rating: 3.7HP at 133 in/lbs of torque
  • Voltage: 230VAC or 460VAC 50/60HZ
  • IntelliDrive embedded control to optimize motor performance
  • 85% plus system efficiency levels (Motor & Drive)
  • I/O options: 0-10VDC, 10-0VDC, 4-20mA, up to 9 discrete speeds
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.