TerraMAX® TCA Series General Purpose Motors – IE3 Efficiency

TerraMax

Features

  • Output: 0.75kW to 375kW (1HP to 500HP)
  • Pole: 2 to 8 pole
  • Frame: IEC 80 – 355
  • Power supply: Available for voltages between 200V to 690V and frequency 50 or 60Hz
  • Ambient: 40°C (Higher ambient on request)
  • Construction: Cast iron with integrally cast feet
  • Terminal box: Cast iron with special captive screws and metric cable entry
  • Insulation: Class F with class B temperature rise
  • Mounting: All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)

Benefits

  • Industries' broadest product offering that is designed for tough environments
  • User friendly terminal boxes
  • Low operation cost
  • Low CO2 emissions & environmental friendly
  • Wide voltage/frequency range meeting global requirements
  • “Performance Matched” to all leading brands of PWM drives guaranteeing years of trouble free operation
  • Direct drop-in replacement

Optional Accessories:

  • Space heaters, RTD, BTD, cable glands, brakes, encoders and canopy for V1 mounting.

Applications

 

The TerraMAX TCA series motors is applied in a myriad of applications and in a multitude of industries.

 

  • Machine Tools
  • Crane & hoist
  • Fans
  • Conveyors
  • Pumps
  • Material Handling
  • Compressor
  • Packing equipment's
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.