Talk to one of our expert sales professionals about how this brand can efficiently power your business.
The TerraMAX® Definite Purpose Industrial Motor Series’ designs make it the most encompassing line of motors for today’s global markets.
Each motor is a combination of features and materials carefully engineered to provide a reliable, efficient and long-lasting motor for the toughest industrial applications.
The TerraMAX® motor is not only designed to International standards but meets NEMA®* performance and efficiency standards making it suitable for requirements worldwide.
Applications
Fans
Pumps
Compressors
Conveyors
Other equipment requiring IEC dimensions and electrical standards.
TerraMAX® TCA series motors, built on the global low voltage TerraMAX platform, are IE3 efficiency totally enclosed fan cooled motors suitable for general industry applications. The TCA series motors inherit the premium features of futuristic TerraMAX motor platform, while delivering energy savings for the industry. The rugged construction of the TCA series motors meets the industry requirement for all tough and demanding applications.
TerraMAX® TCM Series is low voltage motor product series designed to meet the demands of mining applications while delivering IE3 Premium efficiency in the true sense of the word. The mining motor inherits the commitment of performance, quality and long-lasting reliability of the global TerraMAX platform and at the same time presents a tough and robust feature set to cater to the demanding application requirements of the mining industry.
TerraMAX® TCS Motors are built on the global low voltage platform, are IE3 energy efficient built for fans to provide ventilation in normal working conditions and smoke extraction in case of fire mishaps. These motors meet industry requirement for such demanding applications. These motors work perfectly designed to protect equipment's and minimize the thermal stress of components.
TerraMax® TCT series motors are hazardous area motors capable of operating in explosive atmospheres like Ex tb – Zone 21 / Ex tc – Zone 22, group II & temperature class T135. The TCT series is committed to the IEC standards and have robust features with IP66 ingress protection, ensuring top performance with premium efficiency classification of IE3.
TerraMAX® TCN series motors are hazardous area motors capable of operating in explosive atmospheres like zone 2, group II & temperature class T3. The TCN series is committed to the IEC standards and have robust features, ensuring top performance with premium efficiency classification of IE3.
TerraMAX® SCA Series motors are IE2 Efficient Totally Enclosed Fan Cooled Cast Iron motors built on the TerraMAX Low Voltage platform. SCA Series motors inherit premium features of the futuristic TerraMAX motor platform family. The rugged construction of SCA motors endeavors to meet all the general industry requirement for every tough and demanding applications.
The TerraMAX® QCA series motors are IE4 efficient totally enclosed fan cooled cast-iron motors built on the TerraMAX low voltage platform. QCA Series motors possess premium features for general industry purpose complying to market standards on motor performance and dimensions. It has robust construction with careful design, accurate machining which endeavors great variety of industry application offering merit efficiency in the market.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.