TerraMAX® QCA Series General Purpose Motors – IE4 Efficiency

TerraMax

 

Features

  • Output: 0.75kW to 375kW (1HP to 425HP) 
  • Pole: 2 to 8 pole 
  • Frame: IEC 80 – 355 
  • Power supply: Available for voltages between 200V to 690V and frequency 50 or 60Hz 
  • Ambient: 40°C (Higher ambient on request) 
  • Construction: Cast iron with integrally cast feet 
  • Terminal box: Cast iron with special captive screws and metric cable entry
  • Insulation: Class F with class B temperature rise 
  • Mounting: All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132) 

Benefits

  • Broadest product offering of industrial motors designed for tough environments
  • User friendly terminal boxes
  • Low operation cost
  • Low CO2 emissions & environmental friendly
  • Wide voltage/frequency range meeting global requirements
  • “Performance Matched” to all leading brands of PWM drives guaranteeing years of trouble free operation
  • Direct drop-in replacement

Optional Accessories

    Space heaters, RTD (Resistance Temperature Detectors), BTD (Bearing Temperature Detectors), cable glands, brakes, encoders and canopy for V1 mounting.

Applications

The TerraMAX QCA Series motor is applied in many applications and industries.

  • Crane & hoist
  • Material handling
  • Machine tools
  • Pumps
  • Fans
  • Compressors
  • Conveyors
  • Packaging Equipment
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.