TerraMAX® TCM Series Mining Motors – IE3 Efficiency

TCM Motors

 

Features

  • Output: 0.75kW to 900kW & 1HP to 200HP for NEMA
  • Pole: 2 to 8 pole
  • Frame: IEC 80 – 450 & NEMA 180-449
  • Power supply: Available for voltages between 200V to 690V
  • Construction: Cast iron with integrally cast feet
  • Terminal box: Cast iron with metric cable entry
  • Insulation: Class F with class B temperature rise
  • Bearings: Shielded bearing for IEC 80-112 & NEMA 180-280
  • Mounting: All standard mountings B3, B5, B35, V1 (B14 and B34 for IEC 80-132)

 

Benefits

  • Industries' broadest product offering that is designed for tough Mining environments
  • User friendly terminal boxes
  • Low operation cost
  • Low CO2 emissions & environmental friendly
  • Wide voltage/frequency range meeting Mining requirements
  • “Performance Matched” to all leading brands of PWM drives guaranteeing years of trouble free operation
  • Direct drop-in replacement

 

Optional Accessories

  • Space heaters, RTD (Resistance Temperature Detectors), BTD (Bearing Temperature Detectors), cable glands, brakes, encoders, Insulated NDE, AEGIS ring, forced ventilation and canopy for V1 mounting.

Applications

The TerraMAX TCM Series motors is applied in a myriad of applications and in a multitude of industries.

  • Conveyors
  • Slurry pumps
  • Mills
  • Screens
  • Fans
  • Ventilation Fans
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.