Regal Beloit is now Regal Rexnord. Click here to learn more.

HEAVY-DUTY CAMROL<sup>®</sup> BEARINGS

McGill logo

Heavy-Duty CAMROL® Bearings Features


The Industry Leader...

In 1937, McGill bearing engineers invented the first needle bearing cam follower. Since that time the McGill CAMROL bearing line has maintained its leadership position through the development of innovative solutions to the problems faced by the industry.

The Problem Solver...Heavy-Duty

McGill heavy-duty CAMROL bearings are designed to help solve some of the toughest problems in your cam follower applications. Utilizing heavy-duty CAMROL bearings in situations involving incidental thrust loads, higher speeds, contamination, or maintenance-free operation can provide significant operational life increases
over standard cam followers.

Improved Thrust Capability

Standard needle bearing cam followers are designed to handle heavy radial loads; however, thrust loads can cause early failure.

  1. Double rows of cylindrical rollers are designed in the bearing to help it take incidental thrust sometimes associated with cam follower operation. The double row of cylindrical rollers also allows for high speeds and a high dynamic rating for extended fatigue life.

Maintains McGill Bearing Quality Features

The heavy-duty CAMROL bearing was designed with tough applications in mind, and maintains a quality, robust design unique to McGill bearings.


  1. Zone hardened raceways provide high load ratings, and the ductile stem gives strength for absorbing shocks.

  2. Integral flange in the stud type prevents disassembly in thrust load situations.

  3. Center thrust ring provides a smooth surface for thrust load carrying and roller guidance.


Product Cross Reference

 

Resists Contamination

Even a small amount of contamination can significantly reduce bearing life. Dust can wick oil out of the bearing, water can wash the grease out, and particulate matter or contamination can dent raceways.

  1. Rubber Lip Seals are standard in the heavy-duty CAMROL bearings. Although standard cam followers do well in most situations, at times, seals such as those in the heavy-duty CAMROL bearing are needed for
    increased protection against contamination. The rubber lip seals are pointed inward for improved grease retention.

Provides Lube-For-Life Operation

Heavy-duty CAMROL bearings last up to 5 times longer than standard needle bearing cam followers in lube-for-life tests.

  1. Large Lubricant Reservoirs and rubber lip seals help keep more grease in the bearing for maintenance-free operation.

 

mcgill
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.