SPHERE-ROL® Spherical Roller Bearings

sphereroll

 

McGill® SB series SPHERE-ROL® bearings present all of the inherent advantages of a single row spherical roller bearing. Additionally, these bearings provide the option of integral seals. ROLLWAY® double row spherical bearings are unsealed and available in all popular double row configurations and sizes. They are also available with straight or tapered bore. They can also be found in a variety of clearance and retainer style options.


Product Cross Reference

 

 

Features & Benefits:

 

  • SPHERE-ROL bearings are available in two standard series:
    • 22200 series, 20mm to 150mm bore sizes
    • 22300 series, 40mm to 100mm bore sizes
  • SPHERE-ROL bearings are a sealed spherical roller bearing series. They are dimensionally interchangeable with conventional double row spherical roller bearings.
  • A single row of large rollers results in increased dynamic load capacity. It also results in up to 100% greater misalignment of conventional double-row spherical roller bearings.
  • Potential extended bearing life as a result of three different sealing options available:
    • NYLAPLATE  seal: Combination labyrinth / contact seal with low running friction
    • NYLAPLATE  high temp seal: High temperature material combination labyrinth / contact seal for high temperature applications or where chemicals may be present
    • LAMBDA® seal
  • Sealing features of NYLAPLATE bearing seals are combined with the lip-wiping sealing function of an added contact seal. This is for applications where contamination conditions are particularly severe. It is also for where substantial amounts of moisture are present.
  • Available with cylindrical bore or tapered bore.

  

 

 

 

Sphere2
Sphere3

 

 
Series Bore Outside Diameters Sealing Options  Feature Options 

 

22200

 

 

5906-5.9055"

15-150mm


1.3780-10.6299"

35-270mm


Unsealed,NYLAPLATE
or LAMBDA

Tapered Bore Expansion Type,

Choice of Diametral Clearance

 

22300

 

 

1.5748-3.9370"

40-100mm


3.5433-8.4646"

90-215mm
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.