The Arktic® 59 motors are primarily used in the evaporator of commercial refrigeration walk-in coolers and freezers, but can be used in many air-moving applications demanding high-efficiency and dependability with output ratings up to 50 watts.
Our ARKTIC SSC unit bearing motors are primarily used in commercial refrigeration evaporator fan applications, but can be used in many applications demanding high efficiency and dependability with output ratings between 2 – 38 watts.
Artik™ Mate is used to provide a Portable Device that allows our customers to access the programming function of the ARKTIC 59 / ICE 59 / 1/10 HP / 1/15 HP.
Our ECM Toolbox can be used to program our ARKTIC™ 59 and ICE 59 motors in your lab and create programs to be used with the ECM Factory programmer so that you may program the ARKTIC 59 or ICE 59 in your factory.
The Fan Blade from Morrill Motors offers both the superior performance and flexibility you'd expect from one of the leading manufacturers of fan motors.
Our ICE 59 motors are primarily used in the evaporator of commercial refrigeration walk-in coolers and freezers, but can be used in many applications demanding high efficiency and dependability with output ratings up to 74.6 watts.
The Kryo™ SSC unit bearing motors are primarily used in commercial refrigeration evaporator fan applications, but can be used in many applications demanding high efficiency and dependability with output ratings between 5 – 38 watts.
Our PSC external capacitor unit bearing motors are primarily used in commercial refrigeration applications, both evaporator and condenser, but can be used in any application demanding dependability with output ratings between 16 – 25 watts.
Our PSC internal capacitor unit bearing motors are primarily used in commercial refrigeration applications, both evaporator and condenser, but can be used in any application demanding dependability with output ratings between 1 – 9 watts.
Our shaded pole aluminum frame unit bearing motors are primarily used in commercial refrigeration applications, both evaporator and condenser, but can be used in any application demanding dependability with output ratings between 2 – 14 watts.
Our shaded pole cast iron unit bearing motors are primarily used in commercial refrigeration applications, both evaporator and condenser, but can be used in any application demanding dependability with output ratings between 2 – 25 watts.
The free-entry centrifugal pump by Morrill is the ideal pump assembly for your free-entry sump pump needs. The Morrill Sump Pump (MSP) models offers exceptional durability and longevity through the unit bearing motor construction and the premium plastic components.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.