ARKTIC® SSC Motors

ARKTIC SSC

 

Our ARKTIC SSC unit bearing motors are primarily used in commercial refrigeration evaporator fan applications, but can be used in many applications demanding high efficiency and dependability with output ratings between 2 – 38 watts.

50 years after launching the most efficient shaded pole motor of its time, Morrill Motors is now offering the most efficient electronically commutated unit bearing motor available. The ARKTIC SSC significantly outperforms both shaded pole and PSC technology. With efficiencies three times higher than shaded pole motors and 45% higher than PSC, in addition to the reliable and quiet unit bearing design, the ARKTIC SSC provides users the most reliable and best energy savings solution for their applications.

All of our ARKTIC SSC unit bearing motors can be sold with a variety of mounting brackets and fan blades in order to optimize airflow and system efficiency.

ARKTIC SSC
ARKTIC SSC

Features:

Electrical

  • Voltage: 115 (90-132) or 208-230 (180-264) V Single Phase
  • Output: 2 – 38 watts
  • Efficiency: ~66% peak
  • Speed Range: 1000 – 3600 RPM
  • Speeds: 1 (constant speed)
  • Rotation: CW or CCW (determined from the lead end of the motor) 

Mechanical

  • Type: 3.3” electronically commutated aluminum or cast iron unit bearing
  • Shaft: ¼” x 20 thread is standard. Optional features include flatted end, smooth end, and 5/16’ diameter shaft
  • Enclosure: Aluminum or Cast Iron (totally enclosed)
  • Bearing: Unit bearing
  • Bearing Oil: (ISO grades 15, 32, or 68) high quality paraffinic based oil selected for excellent oxidations resistance, wear protection, protection against rust and corrosion, and resistance to foaming.  Also available, an oil with optimum flow characteristics at sub-zero temperatures. (ISO grades 10/15 or 68) synthetic diester-based lubricant formulated to offer extended lubrication over a wide temperature range, and minimize wear.
  • Mounting: Five .150” diameter cored holes on rear (aluminum), three #8-36 drilled through and tapped (cast iron), and optional 2 side mounting bosses for pedestal mounting
  • Operating Position: Horizontal shaft (+/- 15°), optional all-angle, or vertical shaft up
  • Leads: Standard 18 gauge, 2 conductor. Lead cord may be terminated with 1/2” stripped wire, in-house molded plugs, eyelets, ¼” quick connects, or special terminals. Other customized lead options are available.

Environmental

  • Storage Temps: -40 to 80° C ambient (depends on oil selected)
  • Operating Temps: -40 to 55° C ambient (depends on oil selected)
  • Design Life: 10 years, 83,720 hours on time
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.