ECM Toolbox

ECM Toolbox

Applications:

Our ECM Toolbox can be used to program our ARKTIC 59 and ICE 59 motors in your lab and create programs to be used with the ECM Factory programmer so that you may program the ARKTIC 59 or ICE 59 in your factory. Additionally, it can used to generate a PWM signal for lab testing of the ICE 59. For ICE 59 models equipped with a Digital Serial Interface, the ECM Toolbox can be used to generate communication strings for commanding the motors.

 

Innovative design:

Our Windows based programming software, compatible with both XP and Vista operating systems, allows you to create programs in your laboratories, program motors on your manufacturing lines, and reprogram motors when retrofitting shaded pole and permanent-split capacitor motors to match airflow.

 

Optimize your performance:

The ECM Toolbox can be used to program ARKTIC 59 and ICE 59 motors at your facility to optimize airflow and system efficiency. Additionally, the ECM Toolbox can be used to control either PWM or Digital Serial Interface configured ICE 59 motors for your lab testing.

Features:

  • Built-in pulse width modulator (PWM) to control the speed of PWM enabled ICE 59 motors to help facilitate testing in your labs

  • Create digital serial interface (DSI) communication strings in our proprietary AirKom protocol for commanding DSI equipped ICE 59 motors. These communication strings can be arranged in Macros using the ECM Toolbox; which can then be downloaded to your system controller for use in your product

  • Calculate and display motor efficiency and input power (DSI equipped ICE 59)

  • Graphically displays motor output (speed & duty cycle)

  • Read BlakBox data to show powered hours, motor run life, total run time over 80% max rated torque, total time in cutback region, total starts, shaft watts of last command output, and bus voltage of last command output (for DSI enabled ICE 59)

  • Set the number of operating points for ARKTIC 59

  • Set the RPM for each operating point for ARKTIC 59

  • Set the rotation for each operating point for ARKTIC 59

  • Change the operating type for ICE 59 (discrete speed, variable speed, or DSI)

  • Set the turn on and turn off RPM, as well as the direction of rotation, for ICE 59 with the PWM operating type


The Morrill Motors Pledge

Since 1946, Morrill Motors has earned the trust of customers around the world. Our commitment to quality and unique designs is unwavering. Working with you and your team, we will ensure exacting specifications and performance standards whether you select one of our many current production models or choose to have us customize features and specifications to meet your special requirements.

We are pledged to ensure your success. Expect only the best service, quality and value when you specify Morrill Motors.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
Check Inventory
Compare Product
Some of the documents are missing. Please review.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
I agree to the Terms of Use and Privacy Policy * is required.
Email has been sent successfully
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.