Our Kryo™ SSC ball bearing motors are primarily used in commercial refrigeration evaporator fan applications, but can be used in many applications demanding high efficiency and dependability with output ratings between 5 – 38 watts.
50 years after launching the most efficient shaded pole motor of its time, Morrill Motors is now offering the most efficient electronically commutated ball bearing motor available. The Kryo SSC4 significantly outperforms both shaded pole and PSC technology. With efficiencies three times higher than shaded pole motors and 45% higher than PSC, in addition to the reliable and quiet ball bearing design, the Kryo SSC4 provides users the most reliable and best energy savings solution for their applications.
Mounting: Five .150” diameter cored holes on rear, and bosses for pedestal mounting
Operating Position: All-angle
Leads: Standard 18 gauge, 2 jackets. Lead cord may be terminated with 1/2” stripped wire, in-house molded plugs, eyelets, ¼” quick connects, or special terminals. Other customized lead options are available.
IP rating: IP66 and IP67 - 3rd party certification
Compliance: UL, ATEX, CE available
Environmental
Storage Temps: -40 to 80° C ambient
Operating Temps: -40 to 55° C ambient (-40 to 55° C for 38W)
Design Life: 10 years, 83,720 hours on time
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.