Shaded Pole Aluminum Frame Unit Bearing Motors

Shaded Aluminium

Applications

Our shaded pole aluminum frame unit bearing motors are primarily used in commercial refrigeration applications, both evaporator and condenser, but can be used in any application demanding dependability with output ratings between 2 – 14 watts.

 

Innovative design

With over 60 years of experience our patented unit bearing motors provide our customers with years of durable, problem-free operation.

 

Optimize your performance

All of our shaded pole aluminum frame unit bearing motors can be sold with a variety of mounting brackets and fan blades in order to optimize airflow and system efficiency.

Electrical Summary

  • Voltage: 115 or 230 V

  • Output: 2 – 14 watts

  • Efficiency: ~25% peak

  • Speed Range: 1300 – 1550 RPM

  • Speeds: 1 or 2

  • Rotation: CW or CCW (determined from the lead end of the motor)


Mechanical Summary

  • Type: 3.3” shaded pole aluminum frame unit bearing

  • Shaft: ¼” x 20 thread is standard. Optional features include flatted end, and smooth end

  • Enclosure: Aluminum (totally enclosed, painted optional)

  • Bearing: Unit bearing

  • Bearing Oil: (ISO grades 15, 32, or 68) high quality paraffinic based oil selected for excellent oxidation resistance, wear protection, protection against rust and corrosion, and resistance to foaming. Also available, an oil with optimum flow characteristics at sub-zero temperatures. (ISO grades 10/15 or 68) synthetic diester-based lubricant formulated to offer extended lubrication over a wide temperature range and minimize wear.

  • Mounting: Five .150” diameter cored holes on rear and optional 2 side mounting bosses for pedestal mounting

  • Operating Position: Horizontal shaft (+/- 15°), optional all-angle, or vertical shaft up

  • Leads: Standard 18 gauge, 2 conductor. Lead cord may be terminated with 1/2” stripped wire, in-house molded plugs, eyelets, ¼” quick connects, or special terminals. Other customized lead options are available.


Environmental Summary

  • Storage Temps: -40 to 80° C ambient (depends on selected oil)

  • Operating Temps: -40 to 55° C ambient (depends on selected oil)

  • Design Life: 12 years, 100,464 hours on time


The Morrill Motors Pledge

Since 1946, Morrill Motors has earned the trust of customer around the world. Our commitment to quality and unique designs is unwavering. Working with you and your team, we will ensure exacting specifications and performance standards whether you select one of our many current production models, or choose to have us customize features and specifications to meet your special requirements.

We are pledged to ensure your success. Expect only the best service, quality and value when you specify Morrill Motors.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.