KK® Clutches

KK Series Clutches

 

The KK® Series Clutch incorporates a compact cam clutch with built-in bearing support. This unique construction combines a cam clutch with a 6200 Series metric ball bearing for use in several applications. These applications range from exercise equipment to industrial machinery.


The general purpose clutch is intended for backstopping, indexing and overrunning applications. It can also be utilized with both oil and grease lubrication. It is available in several configurations with different sealing options and inner and outer race key-way options.


Product Cross Reference

 

 

 

 

 

Features & Benefits:

  • Self-contained ball bearing and cam clutch.
  • Designed with same dimensions as standard metric light series ball bearing.
  • Press fit option for shaft and housing.
  • Available with keyed inner and outer races.
  • Furnished filled with grease to increase wear life.
  • Seal options available for contaminated environment. 

Specifications:

  • Bore Range: 15MM (0.59") - 40 MM (1.57")
  • Torque Range: 21.4 - 190 lb-ft

Size  Torque Capacity N-m
Torque Capacity  Ft-lb
 Max Overrunning Speed Inner Race RPM
Max Overrunning Speed Outer Race RPM 
 15  29  21.4  3,600  2,000
 17  43  31.7  3,500  1,900
 20  61  45.0  3,000  1,600
 25  78  57.5  2,500  1,400
 30  140  103.3  2,000  1,100
 35  173  127.6  1,800  1,000
 40  260  191.8  1,800  900

 


 
View all Clutches Products
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
Your order contains Made to Order (MTO) items. Please note, returns are reviewed and not guaranteed for this item.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.