Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Specially developed, resilient, non-cold-flow neoprene biscuits are responsible for the flexibility of the MORFLEX® coupling. Relative movement between shafts is confined to the controlled displacement of the neoprene. Preloading the biscuits in assembly permits them to allow considerable deflection, even with a light load. The shape of the neoprene biscuit has been carefully designed for uniform stress and deflection. This is an important operational advantage and contributes greatly to the life of the coupling. The MORFLEX couplings can be used in ambient temperatures ranging from 0°F to 200°F.
The MORFLEX coupling also has a universal driveshaft series for greater shaft separations with a slip joint construction. This allows universal action to accommodate angular or parallel misalignment. The shaft members are full of spline connections and slide freely under load.
Additional Data
Catalog No.
Capacity HP per 100 Rpm.
Capacity Torque lb. ft.
Max. RPM
Working Angle
Parallel Misalign.
Stock Min. Plain Bores
Max. Bore w/22 Over KW
Max. Bore w/SS at 180 deg.
Approx. Weight of Coupling
252-O
.25
13
6500
1.5 deg.
.010
3/8
9/16
3/4
3/4
302-O
.38
20
6000
2 deg.
.010
3/8
11/16
7/8
1 1/4
352-O
.60
32
5500
3 deg.
.015
3/8
7/8
1
2
402-R
1.00
53
5500
4 deg.
.015
1/2
1
1 1/4
4
502-R
1.60
84
5300
5 deg.
.020
1/2
1 1/4
1 1/2
7
602-R
3.25
171
5000
5 deg.
.030
3/4
1 5/8
1 3/4
12
702-R
5.40
284
4600
5 deg.
.035
7/8
1 3/4
2 1/8
20
802-R
7.40
389
4400
5 deg.
.040
1
2 1/4
2 1/2
30
902-R
10.00
525
4200
4 deg.
.040
1
2 3/8
2 3/4
48
1002-R
13.80
725
4000
4 deg.
.045
1 1/4
2 3/4
3 1/4
67
1202-R
21.10
1110
3800
2 deg.
.050
2
3
3 1/2
106
View all Elastomeric Couplings Components
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
Your order contains Made to Order (MTO) items. Please note, returns are reviewed and not guaranteed for this item.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.