Specifically designed to deliver high-performance in compact installation environments. The PFP has been developed to provide a simple package, with competitive performance at an affordable price and was designed as a drop-in replacement for any brand plug or plenum fan.
The PFP is highly efficient, optimized for medium pressure applications and can be used in a wide variety of Commercial HVACR applications including Fan Arrays, HVAC Rooftop Unitary, HVAC Air Handlers, Ventilation Fans & Blowers, Commercial HVAC Air Cooled Chiller Fans, and other air distribution applications.
Talk to one of our expert sales professionals to learn more about how this product can efficiently power your business.
Features:
The IP54 system includes a high-efficiency permanent magnet external rotor motor and smart electronic motor drive, which provides speed-control and self-protection against overloading
Direct drive plenum fan with integrated control/drive system and backward curved impeller
3-Phase permanent magnet external rotor motor up to 2.6kW (3.5HP). This efficient, variable speed motor design is optimized to minimize airflow obstruction, which increases efficiency.
External rotor motor is integrated into the hub of the impeller, secured via mounting flange
Lightweight, high-efficiency aluminum impeller - diameter range from 280mm – 450mm
Air volume up to 6,000 CFM (450mm)
UL/CSA Approved and CE Compliant
Benefits:
Efficient: Significantly reduces power consumption, in comparison with belted fan solutions. Up to 64% system efficiency.
Compact: The dynamic design streamlines bulkier features to create a unit that maximizes every square inch.
Lightweight: The unit’s rigid structure allows for minimal vibration and resonance, while maintaining an airy framework for easy installation and maintenance.
Easy Install: PFP fans come complete with no additional assembly or drive programming required. The motorized impeller assembly is dynamically balanced before shipment
Cost Effective: Designed for long life and stable performance, the PFP direct-driven fan can be used to replace traditional belt-driven fans, effectively reducing maintenance costs.
EFFICIENCY GRAPHS:
450mm Fan Efficiency Value show below (efficiency results vary by fan size):
PERFORMANCE DATA REFERING TO:
Standard air density* =0.075 lb/ft3
Installation type "A" : free inlet, free outlet Sound power levels are inlet-side LWA(A,in), A-weighted, in dBA.
INTEGRAL SPEED-CONTROL BY ON-BOARD INTEGRAL DRIVER
Qv
Pfs
Pe
n
ꞃ
cfm
in H2O
W
rpm
%
Maximum performance curve (10V)
A 2263
4.26
2154
1948
52.7
B 3633
3.46
2329
1881
63.6
C 4449
2.70
2351
1902
60.3
D 5187
1.90
2285
1948
50.9
Performance at 1500 rpm
A 1737
2.48
1013
1500
50.0
B 2872
2.16
1192
1500
61.2
C 3487
1.66
1172
1500
58.2
D 3975
1.12
1071
1500
48.8
Performance at 1100 rpm
A 1271
1.33
430
1100
46.3
B 2104
1.16
499
1100
57.4
C 2558
0.89
491
1100
54.7
D 2916
0.60
451
1100
45.8
Performance at 700 rpm
A 802
0.53
135
700
37.2
B 1338
0.47
153
700
48.3
C 1632
0.36
151
700
46.2
D 1860
0.24
141
700
38.1
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
You have no recently viewed products
Sorry, this item is no longer available.
POPULAR
Product Specs
% OFF FLEX-IN-1 ADIPISCING IPSUM MATTIS PROMO APPLIED