Regal Beloit is now Regal Rexnord. Click here to learn more.

Mounting Positions

The mounting positions of electric motors are summarized in the table below.

 

 

 

Remarks: the specified mounting must always be mentioned when ordering an electric motor. The actual motor mounting may influence the protection class and bearing design. Flange mounted electric motors need further specification of the required pitch circle diameter (dimension M) of the fixing holes in the flange (FF or FT type of flange). FF (Flange Free Holes) = free holes are in B5 flanges, FT (Flange Tapped Holes) = tapped holes are in B14 flanges. The pitch circle diameter (dimension M) is specified in the EN50347 standard in relation to the frame size for the FF (B5) flange and the FT (B14A) flange (up to 160 frame). The pitch circle diameter (dimension M) is not specified for FT (B14B) flanges in the EN 50347 standard, they however are specified in IEC 72-1 standard. The motor mountings and the positions are summarized in the IM code as per the table below. For detailed information please consult the IEC 34-7 (NEN 10034-7) standard.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.