Zone Hardening is a unique heat treat process that hardens the inner race only where it is needed. The location is directly under the ball path itself. The zone hardened inner race provides improved lock reliability due to less distortion at the setscrew location. Additionally, improved thread conformity results in better clamping and resistance to setscrew back-out.
1945 - #2,441,294 Lock Pin and Dimple
The locking pin and dimple system provides direct lubricant into the bearing cavity & ball path, instead of around a lubrication groove. It also prevents outer ring rotation and allows ±2° static misalignment of the bearing insert.
1945 - #2,525,622 Land Riding Retainer
This unique land riding metal retainer design provides superior pocket clearance that allows for 360° oil circulation around the rolling elements. This results in better retained and utilized lubrication.
1988 - #4,728,202 Skwezloc Locking Collar
1985 - #4,537,519 Skwezloc Locking Collar
1961 - #3,276,828 Skwezloc Locking Collar
The Skwezloc is a concentric collar clamp design that results in near-perfect concentricity, maintaining near-perfect ball path roundness. At the same time, it reduces fretting corrosion and eliminates the shaft damage of setscrew locking. It also minimizes bearing-induced vibration for smoother, quieter operation.
1992 - #5,121,999 Paver Bearing Shield
The black oxide shield is fixed to the extended inner ring. It is precision machined to run with a small clearance with the end cap. The shield resists asphalt erosion and helps protect the inner sealing elements.
2004 - #6,817,769 B2 HPS (High Performance Seal)
High performance triple lip contact seal design helps provide multi-directional sealing to minimize contamination ingress and retain lubrication.
2007 - #7,272,618 B1 Smart Interchange
Smart Interchange is an exclusive online tool that provides an intelligent interchange for competitive parts.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.