For over a hundred years, countless hours have been spent removing setscrew mounted bearings from shafts. Throughout time, burrs that are created from setscrews and fretting corrosion have contributed to difficult bearing removal.
Sealmaster® Time Saving® Large Bore Performance Gold Line Mounted Ball Bearings now feature a patented* axial groove in the inner ring bore to allow for easier bearing removal and ability to reuse the shafting with minimal clean up ‘Saving You Time’.
Time Saving™ Axial Groove Mounted Ball Bearing Removal Solution
First-of-its-kind large bore features axial groove design to save time, reduce damage through easier bearing removal.
For over a hundred years, countless hours have been spent removing set screw mounted bearings from shafts causing extended downtime, shafts damage and a lot of frustration.
Talk to one of our expert sales professionals to learn more about how our solutions can improve your business.
Time is a valuable commodity in plant operation. With the features of the Time Saving Axial Groove bearing, customers are able to reduce total downtime that is required to remove the bearing, saving more than just time.
Axial groove in the inner ring bore is designed to provide clearance from the burr created when the setscrews are properly torqued to lock the bearing to the shaft.
Axial Groove extends the entire length of the inner ring for removal in either direction.
No impact to ball path roundness, load and speed rating, or bearing performance.
Specification:
Series
Basic Description**
Shaft Size
Size
Standard
NP, SFC, SEHB, ST, SP, SF, SC, ER
2 11/16" and up
43 and up
Medium
MP, MFP, MSFPD, MSF, MFC, MSC, MST
2 7/16" and up
39 and up
EXAMPLE OF REMOVAL WITH AXIAL GROOVE BEARING
EXAMPLE OF REMOVAL WITH STANDARD BEARING*
* Bearings and shafts exhibiting heavy fretting corrosion may require conventional removal methods
View all Mounted Ball Bearings
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
Your order contains Made to Order (MTO) items. Please note, returns are reviewed and not guaranteed for this item.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.