Regal Beloit is now Regal Rexnord. Click here to learn more.

Sealmaster® Products

A modular bearing assembly consists of sealed and lubricated inch or metric ball bearings. It is contained within a variety of housings types, locking mechanisms, mounting styles, and housing materials. Mounted ball bearings provide an antifriction solution when supporting rotating shafts with radial loads.


Interactive tools for prospective Customers who know a Competitor part number seeking a Regal part number to interchange.


 

Find the right parts for your application based on: dimension, power, speed, service factor as well as other environmental conditions.

 

 


Mounted Bearings

Mounted Bearings

Mounted bearings are available in a variety of sizes and options, including industry-specific designs that are real problem solvers.

 




Rod Ends & Spherical Plain Bearings

Rod Ends & Spherical Plain Bearings

Rod Ends & Spherical plain bearings are designed to support a load. This combination also accommodates angular motion, misalignment and oscillation in mechanical motions systems.

 




Back Side Shields

Back Side Shields

These accessories can be used on several bearing platforms. They are also available for customization with support from our application engineering group.

 



End Caps

End Caps

End caps offer excellent protection against high-pressure wash down. They can be used to reduce bearing moisture contact. They can also provide personal protection in order to conform with OSHA and other regulatory guidelines.

 



Take Up Frames

Take Up Frames

Take-up frames allow for adjustment and alignment of conveyor assemblies allowing for proper tension of the conveyor belt. These frames contain a positioning screw that adjusts the bearing assembly location along the frame. Center pull and top mount frame designs are available.

 


Next Generation Skwezloc Concentric Locking Collar Design

Next Generation Skwezloc Concentric Locking Collar Design

The Sealmaster® next generation Skwezloc Concentric Locking Collar has been redesigned to accommodate “Commercial” Turned and Polished (T&P) shaft tolerances with improved lock reliability of T&P shaft tolerances.



PN Gold™ Mounted Ball Bearings

PN Gold Mounted Ball Bearings

Sealmaster® PN Gold Mounted Ball Bearings feature a high-performance seal, 316 stainless steel or high strength composite housings, in many housing and locking styles and are certified IP69K. These are useful for wash down applications where corrosion resistance is critical.



USRB Klamploc Spherical Adapter Lock

USRB Klamploc Spherical Adapter Lock

The Sealmaster® unitized spherical roller bearing is now available with the Klamploc™ tapered adapter lock. The Klamploc tapered adapter lock design reduces installation complexities versus standard designs and improves clamping force.



RPB-CR Mounted Tapered Roller Bearings
RPB-CR Mounted Tapered Roller Bearings

Sealmaster® RPB Mounted Tapered Roller Bearings are a dimensionally interchangeable upgrade from competitive Type E bearings. This results in increased performance.



Unit Material Handling Bearings

Unit Material Handling Bearings

Sealmaster® material handling mounted ball bearings feature cast iron housings and an extended inner race insert bearing with nylon retainer.



Sealmaster USRB™ PN GOLD™ Mounted Spherical Roller Bearings

Sealmaster USRB PN GOLD Mounted Spherical Roller Bearings

Sealmaster®  USRB PN Gold Mounted Spherical Roller Bearings feature a high-performance seal, 316 stainless steel or high strength composite housings, in many housing and locking styles and are certified IP69K. These are useful for wash down applications where corrosion resistance is critical.



Time Saving™ Axial Groove Bearing

Time Saving Axial Groove Bearing

Sealmaster® Time Saving Large Bore Performance Gold Line Mounted Ball Bearings now feature a patented* axial groove in the inner ring bore to allow for easier bearing removal and ability to reuse the shafting with minimal clean up ‘Saving You Time’.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.