RPB-CR Mounted Tapered Roller Bearings

Sealmaster RPB-CR Mounted Tapered Roller Bearings

 

Sealmaster® RPB-CR self-aligning high-capacity tapered roller bearings include a fluoropolymer-coated housing and locking collars. They also include stainless steel grease fittings and single lip contact seal.

 

For corrosion-resistant applications, they also include GoldPlex®-FG (USDA H1) food grade grease. The Fluoropolymer coating is resistant to most chemicals and hydrocarbon solvents.

 

These bearings are used in applications where they may be subjected to moisture and corrosive and abrasive environments. Depending on your preference, these bearings are available in two or four bolt pillow blocks and four bolt flanges.

 

Product Cross Reference

 

Sealmaster RPB-CR Mounted Tapered Roller Bearings
Sealmaster RPB-CR Mounted Tapered Roller Bearings
Sealmaster RPB-CR Mounted Tapered Roller Bearings

Specifications:

 

Housing Styles
Pillow Blocks and Four Bolt Flange Blocks

Locking Styles
Setscrew

Bore Size Range
13/16" - 5"

Housing Materials
Fluoropolymer Coated Cast Iron

 

Series  Housing Style  Duty  Single Lock Collar  Double Lock Collar   Inner and Outer Material Rolling Element Material  Seal  Inch  Metric 
 RPB-C2 CR  Two Bolt Pillow Block  Standard  RPBA-C2 CR  RPB-C2 CR

 Inner Ring: 52100 Steel

 Outer Ring: Black Oxide 52100

 52100 Steel  Contact  1 3/16" - 3 1/2"  35mm-95mm
 RPB-C4 CR  Four Bolt Pillow Block  RPBA-C4 CR  RPB-C4 CR  2 1/4"- 5"  60mm-125mm
 RFB-CR  Four Bolt Flange  RFBA- CR  RFB-CR  1 3/16" - 4"  35mm-105mm

 

Features & Benefits:

 

Tapered Roller Bearings

 

Sealmaster® RPB-CR series include heavy duty tapered roller bearings for radial, thrust and combination loading.

Fluoropolymer Coated Cast Iron Split Housings

 

This non-stick coating on the housing and cap bolts, offers resistance to chemicals. In our testing, it performs better than painted or nickel coated housings. Stainless steel cap bolt washers and grease fittings also provide resistance to corrosion. Permanent metal nameplate allows for easy identification.

Replaceable Cartridge Insert (RCI)

 

The heart of the RPB-CR Series bearing is the unitized, self-aligning cartridge insert with integral seals and double locking collars. The replaceable cartridge insert can accommodate +/- 3° static misalignment capability has factory controlled clearances and is factory sealed and lubricated. The cartridges fit all housing styles and are field replaceable for quick change out. RCI outer races are black oxide treated.

Contact Seals

 

Single lip race mounted contact seal is composed of a steel inner seal with a bonded elastomeric sealing member. The steel inner seal is press fit into the inside diameter of the outer race. The bonded elastomeric sealing member is held in the proper rubbing contact position on the outer diameter of the inner race. Black oxide seal stampings inhibits corrosion.

Positive Lubrication System

 

Positive lubrication system provides direct grease path to the bearing. The unit is designed with two lubrication ports in the cartridge OD. This is so that one of the lube holes in the cartridge lines up with the grease fitting, regardless of insert orientation in the housing. A rubber grommet in housing top recess directs lubricant into bearing cavity. Extra lubrication ports help prevent seal damage by venting excess pressure from over greasing. Sealmaster alignment pin helps prevent outer race rotation.

Collar Mount System

 

Two fluoropolymer coated locking collars are standard on all units. These consist of two setscrews at 120° for balanced three point contact. Precision manufactured diamond faceted setscrew design contributes to improved clamping and resistance to back out. Single locking collars are available where space limitations are present.

Specialized Food Grade Lubrication

 

The Sealmaster RPB-CR bearings are factory-filled with Sealmaster GoldPlex-FG® (Food Grade) grease (USDA H1 approved). This makes them suitable for mounted bearing lubrication where incidental contact with food products may occur. They may be used in any application where clean, routine lubrication is required.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.