Unit Material Handling Bearings

Sealmaster

Sealmaster® Material Handling Mounted Ball Bearings

Sealmaster material handling mounted ball bearings feature cast iron housings and an extended inner race insert bearing with nylon retainer. The insert features a rivet to help prevent outer ring rotation and is available with setscrew or SKWEZLOC® concentric locking collar designed for commercial tolerance shafting and optional end cap. The contact seal, with black oxide treated flinger, provides a good balance between contaminant resistance, grease loss and friction. These bearings are available in common unit material handling industry bore sizes and housing configurations.

 

 

Product Cross Reference

 

Unit Material Safety Cap for Sealmaster® Material Handling Bearings

The bearings are designed to accept either a plastic snap in or easy-to-install mechanically fastened metal safety caps. The caps are design to protect users from the exposed rotating shafts, reducing safety hazards around various types of equipment. These safety caps allow users to better conform to OSHA requirements.

Shaft Diameter Size Two Bolt Flange Four Bolt Flange Flange Bracket Pillow Block
1 7/16” 23 SFTMH-23T SFMH-23T FBMH-23T NPMH-23T
1 11/16” 31 SFTMH-31T SFMH-31T FBMH-31T NPMH-31T
2 7/16” 39 N/A SFMH-39T N/A NPMH-39T

 

Shaft Diameter Setscrew and Old Skwezloc Tolerance Range Skwezloc Upgraded Tolerance Range(Commercial Shafting)
1/2” to 2” +.0000 / -.0005” +.000 / -.003”
2 1/8” to 2 7/16” +.0000 / -.0010” +.000 / -.004”

 

Bearing Cap 2
Bearing 3
Bearing 2

 

 

Sealmaster® USRB Klamploc Adapter Lock Bearings

Sealmaster

 

Sealmaster

 

The Sealmaster unitized spherical roller bearing is now available with the patented1 Klamploc tapered adapter lock. The Klamploc tapered adapter lock design reduces installation complexities versus standard designs and improves clamping force.

 

USRB Klamploc Table

 

 

                                  Shaft
Shaft Size (Inches) Shaft Tolerance (Inches)
Up to 2” +.000 / -.003 
2 3/16 to 4” +.000 / -.004 
4 7/16” to 5 15/16” +.000 / -.004 

 

 

 

 

 

 

 

 

                                   Collar Rotation & Torque
Shaft Size(Inches) Locknut Rotation(Turns) Cap Screw Torque(ft-lbs) Hex Size(Inches)
1 1/8 to 2 1/2” 1/2 to 3/4 Turn 7 5/32
2 11/16 to 3” 1/2 to 3/4 Turn 15 3/16
3 3/16 to 4 1/2” 5/8 to 7/8 Turn 25 1/4
4 15/16 to 5 7/16” 5/8 to 7/8 Turn 40 5/16
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.