The Sealmaster® RPB series bearing is a mounted tapered roller bearing with unique features that help it withstand the industry’s toughest application conditions.
The Sealmaster RPB bearing’s field-proven features start with a rugged, split cast-iron housing and cartridge inserts. The inserts are field replaceable, simplifying mounting and saving time and money when replacement is required. The outer race has a spherical shaped outer diameter, enabling the rollers and race to maintain line contact when the shaft is misaligned. This feature also allows the bearing to compensate for +/- 3 degrees of static misalignment, a significant advantage versus conventional mounted tapered roller bearings.
The race-mounted, felt-lined seals act as a filter, and the rotating flinger helps repel contamination build-up. The seals also move with the races, therefore improving sealing effectiveness. While the seals help prevent contaminants from entering the bearing, the positive lubrication system allows direct grease flow into the bearing. This brings fresh grease to the area than needs it the most - the rolling elements - while additional ports direct a small amount of grease to the insert-housing interface.
Heavy shock loads, shaft misalignment, abrasive particles, and water – Sealmaster RPB bearing’s features work in concert to address these types of application conditions and increase equipment uptime.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Heavy-Duty Tapered Roller Bearings
Allow for combined radial and thrust loads.
One-Piece, Self-Aligning Cartridge
Self-aligning insert compensates for up to +/- 3° of static misalignment.
Innovative design helps maintain proper rolling element contact with
the races when misaligned.
Direct Lubrication System
Extra lubrication port helps prevent seal damage by venting pressure
from over-greasing.
Bearing grease flow has a shorter path than competitive spherical roller
bearing units.
Additional Features and Benefits:
Alignment pin helps prevent outer race rotation – a common problem
in vibratory applications.
Select from two- and four-bolt pillow blocks in bore sizes from 1 3/16”
to 5”, flange units from 1 3/16” to 4 1/2” and piloted flanges from 1 3/16” to 5”.
Replaceable cartridge inserts from 1 3/16” to 5”.
Exclusive diamond faceted setscrews contribute to improved clamping
and resistance to back out.
Race-mounted Felt-Lined Flinger Seal
Filters out contaminants in dry, dusty, dirty conditions.
Mounted between the races – not subject to misalignment distortion.
Contact seal available for wet, moist conditions.
Durable Cast-Iron Split Housings
Housing base remains fixed and aligned with the shaft – quick insert
replacement.
Standard RPB units are interchangeable with industry Type E mounting
dimensions.
RPBXT bearings are interchangeable with SAF style four-bolt pillow
block and are shaft ready for easier and faster installation.
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.