Regal Beloit is now Regal Rexnord. Click here to learn more.

Sealmaster Bearing RPB 207-CR2 Solution

A short bearing life was experienced on competitor’s bearings. During inspection of failed bearings their was evidence of water ingress, contamination, misalignment and vibration. The bearings are exposed to gritty water run-off and constant wear from vibration and misalignment caused by the counterweight compensating for changes in belt loading. Misalignment distorted the housing-mounted seals on the existing bearings, allowing water into the bearing chamber, causing the failure.



Sealmaster® Solution

The Sealmaster® RPB-CR tapered roller bearing was selected which is self-aligning bearing with race-mounted contact seals. The bearing can tolerate +/-3 degrees of static shaft misalignment. Because the seals are integral to the bearing cartridge insert, they remain in positive contact with the inner ring when the bearing operates within the allowable range of misalignment. Excellent sealing results in superior performance when exposed to wet, dirty conditions.

Solution Type

Cost savings on maintenance and replacement parts; increased production uptime.

Application

Bearings for counterweight pulley on “wet fines” material conveyor.

SEALMASTER® RPB BEARING
RPB 207-C2 CR

Features and Benefits

  • Sealmaster RPB series heavy duty tapered roller bearing designed for radial, thrust and combination loading are available with a wide variety of features:
    • Inch and metric bore size from 1 3/16” to 5” bore and 35 to 125 mm
    • Multiple housing styles (RPB- 2 and 4 bolt pillow block / RFB - 4 bolt flange, RFP - Piloted flange)
    • Multiple locking styles (Double lock collar as standard, Single lock collar specify a -A style)
    • Multiple sealing options
    • Non-expansion and expansion
  • Unitized, replaceable cartridge insert allowing +/- 3 degrees static misalignment capability has factory controlled clearances and is factory lubricated.
  • Housing equipped with fluoropolymer coated bolts, and stainless steel washers and grease fitting.
  • Black oxide standard on outer rings and seal components inhibits corrosion.
  • Anti-rotation pin helps prevent the bearing OD from creep/rotation due to vibration over time.
  • Direct lube and venting system:
    • Provides a direct lubrication path into the bearing
    • Secondary internal relief port helps prevent seal damage by venting pressure from over greasing
    • Grease fitting position at 30˚ resulting in less chance of being broken off

  • Race mounted seals are not subject to misalignment distortion and direct contaminant away from the sealing surface.
  • Contact seal for wet, moist conditions (-C).
  • Lock collars with two, diamond faceted point setscrews at 120 degrees for balanced, three point contact.
  • Expansion roller bearing pillow blocks available for use when significant temperature differentials are expected between shafts and mounting structures or shaft is unusually long - specify ERPB.
  • Permanent metal nameplate allows for easy identification after years of operation.

 

Brands

This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received.   Thank you for your interest in Regal Rexnord.
You must provide the name of a Regal Rexnord employee who can confirm your need for access to Genteq technical documents.
Please select your state.
This email is already in use. Please log in.
You do not have permission to access this page.
Confirmation code has been sent successfully to your new email address. Please enter the Confirmation code and update the profile.
Email Address has been changed successfully. Please check your email for information to login again.
Verification code required
Please enter your zip code.
Your session has timed out. You must log in again to access secure content. Any work on the current page will be lost.
Your shopping cart qualifies for free shipping.
Minimum order quantity is {0} {1}. Please enter a valid quantity for item: {2} .
Item must be ordered in multiples of {0} {1}. Please enter a valid quantity for item: {2} .
Add {0} more to your cart to qualify for free shipping.
Item {1} has been removed from cart.
Add {0} more to qualify for free shipping.
This item is discontinued, but you may order against the remaining inventory. You have requested {4} items of the total remaining quantity of {2}.
The following item(s) have been added to your cart: {0}
Request of quotes should allow items in same segment
Uploaded file is not supported, File upload supports word, excel and pdf.
File too Big, please select a file less than 20mb
The item you have entered have no business segment.
The item {1} allow maximum {0} quantity.
The item {1} requires a minimum of {0} quantity.
Please enter Required Specifications.
Error submitting request.
Your request has been submitted successfully.
Please enter valid product.
The item {1} must be in multiples of {0} quantity.
The {0} you have entered was not found. Please revise.
File size requires longer download time
File is not found. Please try again or contact customer service.
Sorry, at this time this product does not comply with the standards of the country you selected.
This product complies with the standards of the country you selected.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Discontinued
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.
The item must be ordered in multiples of {0} {1}.