The competitor’s Type E, 2-15/16 shaft size bearings, at the tail end of the conveyor, were exposed to wet sand. Additionally, the screw take-ups on the tail pulley caused bearing misalignment. This led to compromised bearing seals and intrusion of wet sand into the bearing assembly.
Sealmaster® Solution
Sealmaster RPB 215-C2 tapered roller bearings replaced the competitor’s Type E bearings. The RPB bearing maintains an effective seal with a static misalignment range of +/- 3°. The contact seal that is designed for wet and dirty conditions kept contaminants from entering the bearing, increasing uptime throughout the plant.
Application
Sand Conveyor
Solution Type
Cost savings through increased uptime, maintenance labor and replacement part reductions.
Key Customer needs and benefits
The Sealmaster RPB tapered roller bearings have greatly increased bearing life and improved maintenance, replacement and downtime costs, according to customer feedback.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Sealmaster RPB series heavy-duty tapered roller bearing designed for radial, thrust and combination loading are available with a wide variety of features:
Inch and metric bore size from 1 3/16” to 5” bore and 35 to 125 mm
Multiple locking styles (Double lock collar as standard; Single lock collar specify a -A style)
Multiple sealing options
Non-expansion and expansion
Unitized, replaceable cartridge insert allowing +/- 3 degrees static misalignment capability has factory-controlled clearances and is factory lubricated.
Durable, cast iron, split housings allow quick insert replacement when change-out is needed while the housing base remains fixed and aligned with the shaft, reducing downtime and maintenance costs.
The anti-rotation pin helps prevent the bearing OD from creep/rotation due to vibration over time.
Direct lube and venting system:
Provides a direct lubrication path into the bearing
Secondary internal relief port helps prevent seal damage by venting pressure from over greasing
Grease fitting position at 30˚ resulting in less chance of being broken off
Race mounted seals are not subject to misalignment distortion and direct contaminant away from the sealing surface available as:
Standard felt-lined flinger seal, which acts as a filter to help exclude dry, dusty and dirty contaminants
Contact seal available for wet, moist conditions - specify ‘C’
Nomex®* lined flinger seals are available for high-temperature applications up to 400 degrees F - specify ‘N’
Lock collars with two, diamond faceted point setscrews at 120 degrees for balanced, three-point contact.
Expansion roller bearing pillow blocks available for use when significant temperature differentials are expected between shafts and mounting structures or shaft is unusually long - specify ERPB.
Permanent metal nameplate allows for easy identification after years of operation.
*NOMEX is believed to be a trademark or trade name of E.I. du Pont de Nemours and Company and is not owned or controlled by Regal Beloit Corporation.
Brands
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
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
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
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
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
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.