The competitor’s bearings on the conveyor tail pulley failed every four to six weeks. The bearings were exposed to moisture and limestone dust, causing the bearings to fail when this mix passed through the bearing’s seals.
Sealmaster® Solution
Sealmaster MST-47 ball bearings equipped with a double-lip contact seal were installed on the conveyor. The Sealmaster bearings continued to perform well at three months. The customer replaced all other failed bearings with the Sealmaster product.
Application
Radial stacker building piles of 3/8” limestone for distribution.
Solution Type
Cost savings through increased uptime, reduced maintenance, labor, and part replacements.
Key Customer needs and benefits
Increasing uptime to several months from 4-6 weeks has greatly improved productivity. Also, maintenance labor and replacement part costs were reduced because the Sealmaster bearings lasted much longer.
Bearing with Double Lip Contact Seal
Features and Benefits
Sealmaster® mounted ball bearings with setscrew locking are available in a wide variety of features:
Inch bore size from 1/2” to 4 15-16”
Metric bore size from 20mm to 100mm
10 housing styles
Standard and medium-duty series
Wide outer ring design provides increased grease capacity to lubricate the bearings.
Anti-rotation - pin and dimple system prevents the bearing OD from creep/rotation due to vibration over time while providing a full ±2” of static misalignment.
Direct lube - pin and dimple system provides a direct lubrication path into bearing, eliminating the need to channel grease around a lubrication groove common on standard mounted ball bearing units.
Double lip contact seal made of two sets of nitrile rubber washer in metal shroud designed to balance drag and protection; see Sealmaster custom select.
Black oxide standard on inner/outer rings and seal components helps inhibit corrosion.
Zone hardened inner race provides a fully hardened ball path while leaving the race extensions unhardened, allowing better setscrew holding power.
Length through bore is longer than most competitors for greater shaft stability.
Land-riding brass retainer has high strength, minimizes friction and provides grease circulation.
120° balanced setscrew position three-point balanced contact that minimizes vibration, reduces noise and improves the reliability of the shaft assembly.
Solid base, pillow block, cast iron housing provides improved stability and resistance to shock and vibration.
Permanent metal nameplate allows for easy identification after years of operation.
Factory-filled with lithium complex NLGI 2 grease.
Talk to one of our expert sales professionals to learn more about how this product can improve your business.
Brands
This name is used, please enter another
{0} was created successfully.
{0} was deleted successfully.
New password and confirm password do not match.
The password entered does not comply with our password policy. Please try again.
The password entered does not comply with our password policy. Please try again.
You have already access to entered account.
Account already added
Your selected account has been changed probably in different window. Please refresh page and select correct account.
Please select an account
The entered account number is not valid or the account is not yet transitioned for use at Regalrexnord.com.
You must provide a valid account number to be added. Please contact your Sales Representative or Account Administrator if you don’t know your Account Number.
Please select Additional Access checkbox.
Please enter your address.
Please enter your address cont.
Please check to agree with Terms of Use and Privacy Policy.
Please enter your city.
Please enter your company name.
Please enter confirm password.
Please select your country.
Please remove the discontinued item from cart to proceed to checkout.
Your order contains discontinued items. Please remove from cart and proceed with rest of the items.
Please enter a valid format for your email address.
Email address required
Please enter your email address.
Please enter your first name.
Please review and select a warehouse for Catalog/Part Numbers: {0}
Please enter your job title.
Please enter your last name.
Please note: Your order contains Made to Order (MTO) items. Return requests on MTO products are subject to review and not guaranteed.
The current password entered does not match your password or new password is the same like one of the previous or password changed last 30 days.
Profile updated successfully.
Error while request access.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Please enter new password.
Please enter old password.
Please enter a valid format for your phone number.
Please enter your phone number.
Please enter a valid format for your extension.
Please select at least one product category.
Please verify you are not a robot.
Registration Information has been received. Thank you for your interest in Regal Rexnord.
Internal users can not request access for customer accounts. If you need access, please route through the customer service representatives.
All estimated shipping dates have a local warehouse cutoff time for shipment date shown. This time is displayed to the right of the date.
The account you are currently on does not have access to purchase this product. Please change to your {0} account to purchase.
Key Features
The following item(s) have been moved to {0}: {1}
Quantities over {0} may require additional lead time. A Regal representative will contact you if this occurs.
You can only order in multiples of {0}. Please enter a valid quantity for this item.
NEW
You have no products selected for comparison. Please select at least two products to compare using the 'Add to Compare' checkbox found on product list pages or product detail pages.
Sorry, this item is no longer available.
POPULAR
Product Specs
Discontinued
Related Products
Resource Center
Available warehouses not found.
The item requires a minimum order of {0} pieces.
The item requires a minimum order of {0} {1}.
The item must be ordered in multiplies of {0} pieces.